172185
Molex
PCB Headers
7.65mm
EXTreme EnergetiC
Powered by
CAD模型選擇
{molex/pcb_headers/7_65mm/extreme_energetic/172185.prj},{NB=1721850009},{SHA256=eL3IiZgnvNwBzqa0g5qAHbZs7nOKsIBl6548hyUoC8o=},{INAME=00016__1721850009},{PN=1721850009},{DESC=EXTreme EnergetiC Modular Right-Angle Plug Assembly, 6 Power Circuits, with Solder Tail Mounting},{CIRCUITS=6},{CURRENT=100.0},{MATERIAL=Gold},{ROWS=1},{ORIENTATION=Right Angle},{TIS=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits (Loaded)
ⁿ/ₐ
CURRENT
Current - Maximum per Contact
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TIS
Termination Interface: Style
ⁿ/ₐ
1721850005
1721850005
EXTreme EnergetiC Modular...
6
100.0
Gold
1
Right Angle
Through Hole
1721850006
1721850006
EXTreme EnergetiC Modular...
4
100.0
Gold
1
Right Angle
Through Hole
1721850007
1721850007
EXTreme EnergetiC Modular...
2
100.0
Gold
1
Right Angle
Through Hole
1721850009
1721850009
EXTreme EnergetiC Modular...
6
100.0
Gold
1
Right Angle
Through Hole
1721850010
1721850010
EXTreme EnergetiC Modular...
4
100.0
Gold
1
Right Angle
Through Hole
1721850011
1721850011
EXTreme EnergetiC Modular...
2
100.0
Gold
1
Right Angle
Through Hole
1721850015
1721850015
EXTreme EnergetiC Modular...
6
100.0
Gold
1
Right Angle
Through Hole
1721850016
1721850016
EXTreme EnergetiC Modular...
4
100.0
Gold
1
Right Angle
Through Hole
1721850017
1721850017
EXTreme EnergetiC Modular...
2
100.0
Gold
1
Right Angle
Through Hole
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表