43160
Molex
PCB Headers
7.50mm
Sabre
Powered by
CAD模型選擇
{molex/pcb_headers/7_50mm/sabre/43160.prj},{NB=431602105},{SHA256=lhpRIwtf7ziwIUHa3+35iSJnwT9Ic3knHSfNFThLgMM=},{INAME=03293__431602105},{PN=431602105},{DESC=Sabre Vertical Header, 5 Circuits, Glow-Wire Capable, PCB Thickness 1.60mm, with Board Lock},{CIRCUITS=5},{CURRENT=18.0},{MATERIAL=Tin},{ROWS=1},{ORIENTATION=Vertical},{TERMINATION=Through Hole}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
431600102
431600102
Sabre Vertical Header, 2 ...
2
18.0
Tin
1
Vertical
Through Hole
431600103
431600103
Sabre Vertical Header, 3 ...
3
18.0
Tin
1
Vertical
Through Hole
431600104
431600104
Sabre Vertical Header, 4 ...
4
18.0
Tin
1
Vertical
Through Hole
431600105
431600105
Sabre Vertical Header, 5 ...
5
18.0
Tin
1
Vertical
Through Hole
431600106
431600106
Sabre Vertical Header, 6 ...
6
18.0
Tin
1
Vertical
Through Hole
431600302
431600302
Sabre Vertical Header, 2 ...
2
18.0
Tin
1
Vertical
Through Hole
431600303
431600303
Sabre Vertical Header, 3 ...
3
18.0
Tin
1
Vertical
Through Hole
431600304
431600304
Sabre Vertical Header, 4 ...
4
18.0
Tin
1
Vertical
Through Hole
431600305
431600305
Sabre Vertical Header, 5 ...
5
18.0
Tin
1
Vertical
Through Hole
431600306
431600306
Sabre Vertical Header, 6 ...
6
18.0
Tin
1
Vertical
Through Hole
431601102
431601102
Sabre Right-Angle Header,...
2
18.0
Tin
1
Right Angle
Through Hole
431601103
431601103
Sabre Right-Angle Header,...
3
18.0
Tin
1
Right Angle
Through Hole
431601104
431601104
Sabre Right-Angle Header,...
4
18.0
Tin
1
Right Angle
Through Hole
431601105
431601105
Sabre Right-Angle Header,...
5
18.0
Tin
1
Right Angle
Through Hole
431601106
431601106
Sabre Right-Angle Header,...
6
18.0
Tin
1
Right Angle
Through Hole
431601302
431601302
Sabre Right-Angle Header,...
2
18.0
Tin
1
Right Angle
Through Hole
431601303
431601303
Sabre Right-Angle Header,...
3
18.0
Tin
1
Right Angle
Through Hole
431601304
431601304
Sabre Right-Angle Header,...
4
18.0
Tin
1
Right Angle
Through Hole
431601305
431601305
Sabre Right-Angle Header,...
5
18.0
Tin
1
Right Angle
Through Hole
431601306
431601306
Sabre Right-Angle Header,...
6
18.0
Tin
1
Right Angle
Through Hole
431601308
431601308
Sabre Right-Angle Header,...
8
18.0
Tin
1
Right Angle
Through Hole
431602102
431602102
Sabre Vertical Header, 2 ...
2
18.0
Tin
1
Vertical
Through Hole
431602103
431602103
Sabre Vertical Header, 3 ...
3
18.0
Tin
1
Vertical
Through Hole
431602104
431602104
Sabre Vertical Header, 4 ...
4
18.0
Tin
1
Vertical
Through Hole
431602105
431602105
Sabre Vertical Header, 5 ...
5
18.0
Tin
1
Vertical
Through Hole
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表