47732
Molex
PCB Headers
2.50mm, 3.50mm, 3.70mm
CMC
Powered by
CAD模型選擇
{molex/pcb_headers/2_50mm_3_50mm_3_70mm/cmc/47732.prj},{NB=477320361},{SHA256=RebVdLk8VNxpxoD9WZU0TuaWw0XlQR0av0aTpkPnvq0=},{INAME=00004__477320361},{PN=477320361},{DESC=2.50mm, 3.50mm, 3.70mm CMC Header, Right-Angle, 36 Circuits, Lead-Free},{CIRCUITS=36},{CURRENT=6.0},{MATERIAL=Tin},{ROWS=3},{ORIENTATION=Right Angle},{TERMINATION=Solder or Weld}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
477320361
477320361
2.50mm, 3.50mm, 3.70mm CM...
36
6.0
Tin
3
Right Angle
Solder or Weld
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表