502352
Molex
PCB Headers
2.00mm
DuraClik
Powered by
CAD模型選擇
{molex/pcb_headers/2_00mm/duraclik/502352.prj},{NB=5023520603},{SHA256=w+xSGhOjhpOiO0Aualgk+Q9utSzlbVTPtgtXTgu7jaE=},{INAME=10976__5023520603},{PN=5023520603},{DESC=DuraClik Wire-to-Board Header, Single Row, Right-Angle, 6 Circuits, Tin (Sn) Plating, Blue},{CIRCUITS=6},{CURRENT=3.0},{MATERIAL=Tin over Nickel},{ROWS=1},{ORIENTATION=Right Angle},{TERMINATION=Surface Mount}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
MATERIAL
Material - Plating Mating
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
TERMINATION
Termination Interface
ⁿ/ₐ
5023520200
5023520200
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520201
5023520201
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520202
5023520202
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520203
5023520203
DuraClik Wire-to-Board He...
2
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520210
5023520210
DuraClik Wire-to-Board He...
2
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5023520300
5023520300
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520301
5023520301
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520302
5023520302
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520303
5023520303
DuraClik Wire-to-Board He...
3
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520310
5023520310
DuraClik Wire-to-Board He...
3
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5023520400
5023520400
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520401
5023520401
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520402
5023520402
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520403
5023520403
DuraClik Wire-to-Board He...
4
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520410
5023520410
DuraClik Wire-to-Board He...
4
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5023520500
5023520500
DuraClik Wire-to-Board He...
5
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520501
5023520501
DuraClik Wire-to-Board He...
5
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520510
5023520510
DuraClik Wire-to-Board He...
5
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5023520600
5023520600
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520601
5023520601
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520602
5023520602
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520603
5023520603
DuraClik Wire-to-Board He...
6
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520610
5023520610
DuraClik Wire-to-Board He...
6
3.0
Gold over Nickel
1
Right Angle
Surface Mount
5023520700
5023520700
DuraClik Wire-to-Board He...
7
3.0
Tin over Nickel
1
Right Angle
Surface Mount
5023520701
5023520701
DuraClik Wire-to-Board He...
7
3.0
Tin over Nickel
1
Right Angle
Surface Mount
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
53261
Molex
12.05.2022
502351
Molex
06.05.2022
34824
Molex
06.05.2022
560020
Molex
12.05.2022
UTSNB, UTHNB, UTMB, UTLB, UTSNBA, UTHNBA, UTMBA, UTLBA - Antistatic Urethan...
Misumi
29.05.2023
505151
Molex
06.05.2022
5-1971798-5
TE Connectivity
09.06.2020
GWFD109 - A002
Greenconn
07.03.2024
FCS8 Series - FCS8 Series - 0,80 mm High Speed Cost-Effective Micro Coax Ca...
Samtec
02.11.2021
286-307 - Relay module relay with 1 changeover contact (1u) DC 115 V
WAGO
14.07.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表