70066
Molex
Crimp Housings
2.54mm
SL
Powered by
CAD模型選擇
{molex/crimp_housings/2_54mm/sl/70066.prj},{NB=50579312},{SHA256=Ffi9Vqwc8O2geYT8omzKTU/ymaybp7lBKPRGtu7phT8=},{INAME=00157__050579312},{PN=50579312},{DESC=SL Crimp Housing, Single Row, Version D, Back Ribs, 12 Circuits, Black},{CIRCUITS=12},{CURRENT=Contact Molex},{GENDER=Receptacle},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
50579002
50579002
SL Crimp Housing, Single ...
2
Contact Molex
Receptacle
1
50579003
50579003
SL Crimp Housing, Single ...
3
Contact Molex
Receptacle
1
50579004
50579004
SL Crimp Housing, Single ...
4
Contact Molex
Receptacle
1
50579005
50579005
SL Crimp Housing, Single ...
5
Contact Molex
Receptacle
1
50579006
50579006
SL Crimp Housing, Single ...
6
Contact Molex
Receptacle
1
50579007
50579007
SL Crimp Housing, Single ...
7
Contact Molex
Receptacle
1
50579008
50579008
SL Crimp Housing, Single ...
8
Contact Molex
Receptacle
1
50579009
50579009
SL Crimp Housing, Single ...
9
Contact Molex
Receptacle
1
50579010
50579010
SL Crimp Housing, Single ...
10
Contact Molex
Receptacle
1
50579011
50579011
SL Crimp Housing, Single ...
11
Contact Molex
Receptacle
1
50579012
50579012
SL Crimp Housing, Single ...
12
Contact Molex
Receptacle
1
50579013
50579013
SL Crimp Housing, Single ...
13
Contact Molex
Receptacle
1
50579014
50579014
SL Crimp Housing, Single ...
14
Contact Molex
Receptacle
1
50579015
50579015
SL Crimp Housing, Single ...
15
Contact Molex
Receptacle
1
50579016
50579016
SL Crimp Housing, Single ...
16
Contact Molex
Receptacle
1
50579017
50579017
SL Crimp Housing, Single ...
17
Contact Molex
Receptacle
1
50579018
50579018
SL Crimp Housing, Single ...
18
Contact Molex
Receptacle
1
50579019
50579019
SL Crimp Housing, Single ...
19
Contact Molex
Receptacle
1
50579020
50579020
SL Crimp Housing, Single ...
20
Contact Molex
Receptacle
1
50579021
50579021
SL Crimp Housing, Single ...
21
Contact Molex
Receptacle
1
50579022
50579022
SL Crimp Housing, Single ...
22
Contact Molex
Receptacle
1
50579023
50579023
SL Crimp Housing, Single ...
23
Contact Molex
Receptacle
1
50579024
50579024
SL Crimp Housing, Single ...
24
Contact Molex
Receptacle
1
50579025
50579025
SL Crimp Housing, Single ...
25
Contact Molex
Receptacle
1
50579202
50579202
SL Crimp Housing, Single ...
2
Contact Molex
Receptacle
1
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表