502439
Molex
Crimp Housings
2.00mm
CLIK-Mate
Powered by
CAD模型選擇
{molex/crimp_housings/2_00mm/clik_mate/502439.prj},{NB=5024390700},{SHA256=cY+9AwiMJsP8wSye7A99QAzA1bv5xyK4L/IzCauH7eI=},{INAME=00009__5024390700},{PN=5024390700},{DESC=2.00mm Pitch CLIK-Mate Wire-to-Board Housing, Single Row, Positive Lock, 7 Circuits, White},{CIRCUITS=7},{CURRENT=3.0},{GENDER=Plug},{ROWS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
GENDER
Gender
ⁿ/ₐ
ROWS
Number of Rows
ⁿ/ₐ
5024390200
5024390200
2.00mm Pitch CLIK-Mate Wi...
2
3.0
Plug
1
5024390300
5024390300
2.00mm Pitch CLIK-Mate Wi...
3
3.0
Plug
1
5024390400
5024390400
2.00mm Pitch CLIK-Mate Wi...
4
3.0
Plug
1
5024390500
5024390500
2.00mm Pitch CLIK-Mate Wi...
5
3.0
Plug
1
5024390600
5024390600
2.00mm Pitch CLIK-Mate Wi...
6
3.0
Plug
1
5024390700
5024390700
2.00mm Pitch CLIK-Mate Wi...
7
3.0
Plug
1
5024390800
5024390800
2.00mm Pitch CLIK-Mate Wi...
8
3.0
Plug
1
5024390900
5024390900
2.00mm Pitch CLIK-Mate Wi...
9
3.0
Plug
1
5024391000
5024391000
2.00mm Pitch CLIK-Mate Wi...
10
3.0
Plug
1
5024391200
5024391200
2.00mm Pitch CLIK-Mate Wi...
12
3.0
Plug
1
5024391300
5024391300
2.00mm Pitch CLIK-Mate Wi...
13
3.0
Plug
1
5024391400
5024391400
2.00mm Pitch CLIK-Mate Wi...
14
3.0
Plug
1
5024391500
5024391500
2.00mm Pitch CLIK-Mate Wi...
15
3.0
Plug
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表