您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
170335
Molex
Backplane Connectors
PCB Header
Impact
Powered by
CAD模型選擇
{molex/backplane_connectors/pcb_header/impact/170335.prj},{NB=1703353106},{SHA256=zWjRffR5tebleu0dQAPDA7i4E++caCpIbG/Es0l3bhE=},{INAME=00844__1703353106},{PN=1703353106},{DESC=Impact 85 Ohm Plus 4 Pair Vertical Header, Left Guide, Open End Walls, 10 Columns, 120 Circuits, Pin Length 4.50mm, Plated Through Hole Dimension 0.39mm, Lead-Free},{APPLICATION=Conventional, Mezzanine},{CIRCUITS=120},{CURRENT=0.75},{DR=25.0},{PAIRS=4},{ORIENTATION=Vertical}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
APPLICATION
Application
ⁿ/ₐ
CIRCUITS
Circuits
ⁿ/ₐ
CURRENT
Maximum Current
[A]
DR
Data Rate
[Gbps]
PAIRS
Number of Pairs
ⁿ/ₐ
ORIENTATION
Orientation
ⁿ/ₐ
1703351106
1703351106
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
120
0.75
25.0
4
Vertical
1703351127
1703351127
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
120
0.75
25.0
4
Vertical
1703351227
1703351227
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
144
0.75
25.0
4
Vertical
1703351804
1703351804
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
96
0.75
25.0
4
Vertical
1703351807
1703351807
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
96
0.75
25.0
4
Vertical
1703351827
1703351827
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
96
0.75
25.0
4
Vertical
1703353106
1703353106
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
120
0.75
25.0
4
Vertical
1703355106
1703355106
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
120
0.75
25.0
4
Vertical
1703357107
1703357107
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
120
0.75
25.0
4
Vertical
1703357407
1703357407
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
168
0.75
25.0
4
Vertical
1703357905
1703357905
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
216
0.75
25.0
4
Vertical
1703359107
1703359107
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
120
0.75
25.0
4
Vertical
1703359207
1703359207
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
144
0.75
25.0
4
Vertical
1703359407
1703359407
Impact 85 Ohm Plus 4 Pair...
Conventional, Mezzanine
168
0.75
25.0
4
Vertical
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表