StarQuick Quick delivery / Shape B
Mitsuboshi Belting
Super Timing Positive Drive
S5M, StarQuick (Quick delivery)
Belt witdh 15mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s5m_starquick_q_d/belt_width_15mm_starquick_q_d/starquick_shape_b.prj},{NB=S1-26S5M0150BF-08T0X_(8)},{STDST=Standard stock item},{TYPE=S5M},{NT=26},{NW=0150},{S=B},{MS=S1},{FL=F},{SD=8},{KW=},{TH=T0},{ATTENTION=About StarQuick},{PD=41.38},{OD=40.42},{W=17},{H=2.5},{LA=22},{K=12},{LB=34},{D=31},{FTS=1.0},{FTA=1.0},{F=47},{M=34},{FD=43.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
TYPE
Type
ⁿ/ₐ
NT
Number of Teeth
ⁿ/ₐ
NW
Nominal width
[mm]
S
Shape
ⁿ/ₐ
ATTENTION
Attention
ⁿ/ₐ
T
Tap size
[mm]
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
W
Width
[mm]
H
Width
[mm]
LA
Pulley width
[mm]
K
Boss width
[mm]
LB
Total width
[mm]
D
Diameter
[mm]
FTA
Flange Thickness aluminium
[mm]
F
Flange Out .Diam.
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
S1-15S5M0150BF-07T0X
S5M
15
0150
B
-
-
23.87
22.91
17
2.5
22
12
34
15
1.0
28
18
24.0
S1-16S5M0150BF-07T0X
S5M
16
0150
B
-
-
25.46
24.50
17
2.5
22
12
34
17
1.0
31
20
25.5
S1-18S5M0150BF-07T0X
S5M
18
0150
B
-
-
28.65
27.69
17
2.5
22
12
34
19
1.0
33
22
29.0
S1-20S5M0150BF-07T0X
S5M
20
0150
B
-
-
31.83
30.87
17
2.5
22
12
34
19
1.0
35
22
31.2
S1-22S5M0150BF-07T0X
S5M
22
0150
B
-
-
35.01
34.05
17
2.5
22
12
34
25
1.0
40
28
35.5
S1-24S5M0150BF-07T0X
S5M
24
0150
B
-
-
38.20
37.24
17
2.5
22
12
34
29
1.0
44
32
39.0
S1-25S5M0150BF-07T0X
S5M
25
0150
B
-
-
39.79
38.83
17
2.5
22
12
34
29
1.0
44
32
39.0
S1-26S5M0150BF-08T0X
S5M
26
0150
B
-
-
41.38
40.42
17
2.5
22
12
34
31
1.0
47
34
43.0
S1-28S5M0150BF-08T0X
S5M
28
0150
B
-
-
44.56
43.60
17
2.5
22
12
34
33
1.0
48
36
44.0
S1-30S5M0150BF-10T0K
S5M
30
0150
B
-
-
47.75
46.79
17
2.5
22
12
34
33
1.5
51
36
47.1
S1-32S5M0150BF-10T0K
S5M
32
0150
B
-
-
50.93
49.97
17
2.5
22
12
34
38
1.5
54
41
50.3
S1-36S5M0150BF-10T0K
S5M
36
0150
B
-
-
57.30
56.34
17
2.5
22
12
34
38
1.5
61
41
57.9
S1-40S5M0150BF-10T0K
S5M
40
0150
B
-
-
63.66
62.70
17
2.5
22
12
34
47
1.5
69
50
64.4
S1-44S5M0150BF-12T0K
S5M
44
0150
B
-
-
70.03
69.07
17
2.5
22
12
34
50
1.5
74
53
68.3
S1-48S5M0150BF-12T0K
S5M
48
0150
B
-
-
76.39
75.43
17
2.5
22
12
34
60
1.5
83
63
75.7
S1-50S5M0150BF-12T0K
S5M
50
0150
B
-
-
79.58
78.62
17
2.5
22
12
34
63
1.5
86
66
81.1
S1-60S5M0150BF-12T0K
S5M
60
0150
B
-
-
95.49
94.53
17
2.5
22
12
34
75
1.5
99
78
93.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表