Standard Shape C
Mitsuboshi Belting
Super Timing Positive Drive
S2M
Belt width 4mm
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s2m/belt_width_4_mm/standard_shape_c.prj},{NB=20S2M0040C (,3,0,0,0,0, ,No,None,None,)},{STDST=-},{STDRT=20},{DESCR=S2M - Belt Width 4 mm},{ORDER=20S2M0040C},{MATERIAL=High tensile aluminum alloy},{NT=20},{SOB=},{D1=3},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=12.73},{OD=12.22},{LB=17},{W=5},{H=2},{K=10},{D=16},{HH=0.76},{T=1},{DMIN=3},{DMAX=7},{FL=F-101610},{W1=0.007},{F=16},{M=10},{FD=12.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
ⁿ/ₐ
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
14S2M0040C
-
14
S2M - Belt Width 4 mm
14S2M0040C
High tensile aluminum all...
8.91
8.40
17
5
2
10
13
0.76
1
3
5
F-101306
0.004
13
6
8.5
15S2M0040C
-
15
S2M - Belt Width 4 mm
15S2M0040C
High tensile aluminum all...
9.55
9.04
17
5
2
10
13
0.76
1
3
5
F-101306
0.004
13
6
8.5
16S2M0040C
-
16
S2M - Belt Width 4 mm
16S2M0040C
High tensile aluminum all...
10.19
9.68
17
5
2
10
15
0.76
1
3
6
F-101508
0.006
15
8
11.0
18S2M0040C
-
18
S2M - Belt Width 4 mm
18S2M0040C
High tensile aluminum all...
11.46
10.95
17
5
2
10
15
0.76
1
3
6
F-101508
0.006
15
8
11.0
20S2M0040C
-
20
S2M - Belt Width 4 mm
20S2M0040C
High tensile aluminum all...
12.73
12.22
17
5
2
10
16
0.76
1
3
7
F-101610
0.007
16
10
12.5
22S2M0040C
-
22
S2M - Belt Width 4 mm
22S2M0040C
High tensile aluminum all...
14.01
13.50
17
5
2
10
18
0.76
1
3
7
F-101811
0.009
18
11
13.7
24S2M0040C
-
24
S2M - Belt Width 4 mm
24S2M0040C
High tensile aluminum all...
15.28
14.77
17
5
2
10
20
0.76
1
3
7
F-102012
0.011
20
12
15.1
25S2M0040C
-
25
S2M - Belt Width 4 mm
25S2M0040C
High tensile aluminum all...
15.92
15.41
17
5
2
10
23
0.76
1
3
7
F-102312
0.015
23
12
16.0
26S2M0040C
-
26
S2M - Belt Width 4 mm
26S2M0040C
High tensile aluminum all...
16.55
16.04
17
5
2
10
23
0.76
1
3
7
F-102312
0.015
23
12
16.0
28S2M0040C
-
28
S2M - Belt Width 4 mm
28S2M0040C
High tensile aluminum all...
17.83
17.32
17
5
2
10
23
0.76
1
3
7
F-102313
0.013
23
13
18.5
30S2M0040C
-
30
S2M - Belt Width 4 mm
30S2M0040C
High tensile aluminum all...
19.10
18.59
17
5
2
10
23
0.76
1
3
7
F-102313
0.014
23
13
18.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表