粗牙螺纹/细牙螺帽 - 粗牙螺纹/细牙螺帽
Misumi
FA工厂自动化
15_定位导向零件/柱塞
Powered by
CAD模型選擇
{misumi/metric/15_locating_components/ans_n.prj},{NB=M6x0.75-CarbonSteel},{TRS=FT},{MATN=1},{M=6},{MF=6x0.75},{MFMIN=5.188},{MC=6x1.0},{MCMIN=4.917},{MMAJ=6},{B=10.0},{C=11.5},{T=4.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
型号
ⁿ/ₐ
M
[mm]
MF
M(细牙螺纹)
ⁿ/ₐ
MC
M(细牙螺纹)
ⁿ/ₐ
B
[mm]
C
[mm]
T
[mm]
M3x0.35-CarbonSteel
M3x0.35-CarbonSteel
3
3x0.35
3x0.5
5.5
6.4
2.4
M4x0.5-CarbonSteel
M4x0.5-CarbonSteel
4
4x0.5
4x0.7
7.0
8.1
4.0
M5x0.5-CarbonSteel
M5x0.5-CarbonSteel
5
5x0.5
5x0.8
8.0
9.2
4.0
M6x0.75-CarbonSteel
M6x0.75-CarbonSteel
6
6x0.75
6x1.0
10.0
11.5
4.0
M8x0.75-CarbonSteel
M8x0.75-CarbonSteel
8
8x0.75
8x1.25
13.0
15.0
5.0
M10x1.0-CarbonSteel
M10x1.0-CarbonSteel
10
10x1.0
10x1.5
17.0
19.6
6.0
M12x1.0-CarbonSteel
M12x1.0-CarbonSteel
12
12x1.0
12x1.75
19.0
21.9
6.0
M16x1.5-CarbonSteel
M16x1.5-CarbonSteel
16
16x1.5
16x2.0
24.0
27.7
8.0
M20x1.5-CarbonSteel
M20x1.5-CarbonSteel
20
20x1.5
20x2.5
30.0
34.6
10.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MSK - 六角螺母
Festo
29.08.2023
SCG Rod nut - 双作用单活塞杆型
CKD
13.07.2023
Modèle 31-591 - Entretoise hexagonale - Taraudée-Taraudée - Acier
EMILE MAURIN - Eléments Standard Mécaniques
30.04.2024
DADI5588PG - Dado esagonale medio
Rigon
27.08.2021
DS.01 - Ejector Spring with ball
Bordignon
09.01.2023
EGRT - Spring plunger shouldered
Pedrotti
29.09.2021
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
Threaded Stud GST HCP - Threaded Stud GST HCP
Sikla
08.04.2024
DIN 555 - Hexagon nuts
Fabory
13.02.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
DIN 933 - Hexagon set screws with thread to head, product classes A and B
Roehm
18.10.2023
Modèle 214651 - Threaded rod - Length : 2m - Stainless steel A2 - DIN 976
BENE INOX - Visserie et boulonnerie - Eléments de fixation
30.07.2020
Modèle 45522 - Goujon d'ancrage RAWLEX® R-XPT - Inox A4-316
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
V.2M - MEDIUM SIZED STAMPED WASHERS NFE 25-513M Inox A2 / S.S 304 or Inox A...
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表