FXDAR, PFXDAR, SFXDAR - Cantilever Shafts - Pilot, Stepped, Retaining Ring Groove -Hexagon Socket Type
Misumi
FA工厂自动化
13_悬臂销/铰链销/支点用台阶螺丝
Powered by
CAD模型選擇
{misumi/metric/13_cantilever_shafts/fxdar_asmtab.prj},{NB=FXDAR12-7-F5-G5},{MAT=1},{ST=1},{NO=12},{D=12},{Y=7},{F=5},{G=5},{P=12},{M=M12},{M1=12.000},{PITCH=1.750},{V=15},{H=17},{W=14},{DD=11.5},{MM=1.15},{NN=4},{ALT1=},{ALT2=},{ALT3=},{RRING=12.000},{PPATH=fxdar/fxdar_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PN
Part No.
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
NO
No.
ⁿ/ₐ
D
Dg6
[mm]
P
Pg6
[mm]
M
M (Coarse)
ⁿ/ₐ
V
[mm]
H
[mm]
W
[mm]
DD
d Reference Dimension
[mm]
MM
m
[mm]
NN
n
[mm]
B1
[mm]
LL1
l1
[mm]
FXDAR6-7-F5-G5
FXDAR6-7-F5-G5
FXDAR
6
6
6
M6
8
10
8
5.0
0.70
2
3
3.0
FXDAR6A-7-F5-G5
FXDAR6A-7-F5-G5
FXDAR
6A
6
6
M6
12
14
12
5.0
0.70
2
3
3.0
FXDAR8-7-F5-G5
FXDAR8-7-F5-G5
FXDAR
8
8
8
M8
10
12
10
7.0
0.90
3
4
4.0
FXDAR8A-7-F5-G5
FXDAR8A-7-F5-G5
FXDAR
8A
8
8
M8
14
16
14
7.0
0.90
3
4
4.0
FXDAR10-7-F5-G5
FXDAR10-7-F5-G5
FXDAR
10
10
10
M10
13
15
13
9.6
1.15
3
5
5.0
FXDAR10A-7-F5-G5
FXDAR10A-7-F5-G5
FXDAR
10A
10
10
M10
18
20
17
9.6
1.15
3
5
5.0
FXDAR12-7-F5-G5
FXDAR12-7-F5-G5
FXDAR
12
12
12
M12
15
17
14
11.5
1.15
4
6
5.5
FXDAR15-7-F5-G5
FXDAR15-7-F5-G5
FXDAR
15
15
12
M12
18
20
17
14.3
1.15
4
8
6.0
FXDAR17-7-F5-G5
FXDAR17-7-F5-G5
FXDAR
17
17
12
M12
20
23
20
16.2
1.15
4
10
8.0
FXDAR20-7-F5-G5
FXDAR20-7-F5-G5
FXDAR
20
20
20
M20
24
26
24
19.0
1.35
4
10
8.0
FXDAR20A-7-F5-G5
FXDAR20A-7-F5-G5
FXDAR
20A
20
16
M16
24
26
24
19.0
1.35
4
10
8.0
FXDAR25-7-F5-G5
FXDAR25-7-F5-G5
FXDAR
25
25
20
M20
29
31
27
23.9
1.35
5
10
8.0
FXDAR25A-7-F5-G5
FXDAR25A-7-F5-G5
FXDAR
25A
25
16
M16
29
31
27
23.9
1.35
5
10
8.0
FXDAR30-7-F5-G5
FXDAR30-7-F5-G5
FXDAR
30
30
20
M20
34
36
32
28.6
1.65
5
10
8.0
FXDAR30A-7-F5-G5
FXDAR30A-7-F5-G5
FXDAR
30A
30
16
M16
34
36
32
28.6
1.65
5
10
8.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表