MCRPL - 無桿缸
MINDMAN
執行元件
無桿缸
MCRPL-無桿缸
Powered by
CAD模型選擇
{mindman/air_cylinders/rodless_cylinders/mcrpl_series/mcrpl_asmtab.prj},{NB=MCRPL-90-25-0100},{MODEL=MCRPL},{TYPE=90},{PISTON=},{TUBE=25},{STROKE=100},{POS=0},{LUBRICATION=},{ACCESSORY1=},{ACCESSORY2=},{ACCESSORY3=},{SENSOR=},{WL=},{SENSORNUM=},{C=23},{G=G1/8},{H=18.5},{J=8.5},{M=M5},{M1=M5},{N=11},{O=13},{P=66.0},{P1=58.0},{Q=36x36},{R=35},{S=23},{T=5},{U=15},{VH=27},{VS=27},{WH=40},{WS=40},{W1=20.0},{W2=13.5},{Y=6.5},{Z1=53.0},{Z2=33},{Z3=38.8},{PPATH=assemblies/mcrpl_asmtpl.prj},{HD=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
J
[mm]
K
[mm]
L
ⁿ/ₐ
L1
ⁿ/ₐ
L2
[mm]
M
[mm]
M1
[mm]
N
[mm]
O
[mm]
P
[mm]
P1
[mm]
Q
[mm]
R
[mm]
S
[mm]
T
[mm]
U
[mm]
VH
[mm]
VS
[mm]
WH
[mm]
WS
[mm]
W1
[mm]
W2
[mm]
Y
[mm]
Z1
[mm]
Z2
[mm]
Z3
[mm]
MCRPL-90-16-0100
MCRPL
16
130
12
15
76
64
48
M5
12.0
5.5
32
-
-
-
M4
M3
7
6
43.5
42.3
25x24.5
27
18
4
10
18
18
27
27
13.5
9.0
4.5
37.5
24
28.8
MCRPL-90-25-0100
MCRPL
25
200
17
23
120
100
80
G1/8
18.5
8.5
50
6
7
100
M5
M5
11
13
66.0
58.0
36x36
35
23
5
15
27
27
40
40
20.0
13.5
6.5
53.0
33
38.8
MCRPL-90-32-0100
MCRPL
32
250
23
27
150
110
90
G1/4
22.0
10.5
55
6
7
130
M6
M6
14
12
86.0
82.0
48x52
41
27
6
18
36
40
52
56
30.0
22.0
8.0
74.0
44
53.5
MCRPL-90-40-0100
MCRPL
40
300
45
30
150
110
90
G1/4
24.0
15.0
55
6
7
130
M6
M6
15
12
97.0
93.0
58x58
41
28
6
18
54
54
72
69
36.0
27.0
9.0
85.0
49
58.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表