MCGA03/13/53 - 雙導桿氣壓缸
MINDMAN
執行元件
導桿氣壓缸
雙導桿氣壓缸
MCGA 阻擋型/舉起型-雙導桿氣壓缸
Powered by
CAD模型選擇
{mindman/air_cylinders/guide_cylinders/twin_guide_cylinder/mcga03_13_53/mcga03_13_53_asmtab.prj},{NB=MCGA-03-40-30},{MODEL=MCGA},{PURPOSE=03},{TUBE=40},{STROKE=30},{POS=0},{PORTTHREAD=},{SWITCH=},{NSW=},{A=128},{B=59.0},{B1=52},{C=112},{C1=36},{DM=8},{DP=1.25},{DD=20},{E=80},{E11=0},{F1=6},{HM=6},{HP=1.00},{HD=12},{K1=25},{L=81.0},{L1=51.0},{MM=5},{MP=0.80},{MD=10},{N1=40.0},{N2=30},{P=5},{P1=14},{Q1=16},{Z=16.0},{Z1=16.5},{PPATH=assemblies/mcga03_13_53_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
型號
ⁿ/ₐ
TUBE
氣缸內徑
[mm]
A
[mm]
B
[mm]
B1
[mm]
C
[mm]
C1
[mm]
D
ⁿ/ₐ
E
[mm]
E1
[mm]
F
ⁿ/ₐ
G
[mm]
G1
[mm]
H
ⁿ/ₐ
K
[mm]
K1
[mm]
L
[mm]
L1
[mm]
L2
[mm]
M
ⁿ/ₐ
N1
[mm]
N2
[mm]
P
[mm]
P1
[mm]
Q
[mm]
Q1
[mm]
R
ⁿ/ₐ
U
[mm]
Z
[mm]
Z1
[mm]
MCGA-03-20-15
MCGA
20
75
34.0
32
63
20
M5X0.8X15dp
45
-
M4
32.000
16.000
M5X0.8X10dp
75.000
15
54.0
36.0
38.500
M4X0.7X8dp
22.5
20
4
6
12
10
Rc1/8
25.000
11.0
10.0
MCGA-03-32-30
MCGA
32
106
51.5
45
90
30
M8X1.25X20dp
63
-
M6
40.000
18.000
M6X1X12dp
100.000
20
66.5
41.5
0.000
M5X0.8X10dp
32.0
25
5
9
20
16
Rc1/8
30.000
12.0
12.0
MCGA-03-40-30
MCGA
40
128
59.0
52
112
36
M8X1.25X20dp
80
-
M6
50.000
20.000
M6X1X12dp
125.000
25
81.0
51.0
0.000
M5X0.8X10dp
40.0
30
5
14
25
16
Rc1/8
35.000
16.0
16.5
MCGA-03-50-30
MCGA
50
150
69.0
62
132
45
M10X1.5X25dp
100
20
M8
63.000
25.000
M8X1.25X16dp
140.000
30
87.0
52.0
0.000
M6X1X12dp
37.5
50
6
16
30
20
Rc1/4
40.000
16.0
17.5
MCGA-03-63-30
MCGA
63
180
87.0
78
156
53
M12X1.75X30dp
118
25
M10
80.000
40.000
M10X1.5X20dp
175.000
35
100.0
60.0
20.000
M8X1.25X16dp
47.5
60
9
16
35
20
Rc1/4
60.000
17.5
21.0
MCGA-03-80-30
MCGA
80
243
110.0
100
212
71
M16X2X40dp
160
30
M12
106.000
56.000
M10X1.5X20dp
224.000
40
110.5
62.5
0.000
M10X1.5X20dp
60.0
80
10
18
45
25
Rc3/8
75.000
22.0
19.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表