Modèle A1-18 - Engrenage conique en acier - Module 4
MICHAUD CHAILLY - Direct Transmission
Transmission
engrenages
Couples coniques acier
Powered by
CAD模型選擇
{michaud_chailly_transmission/transmission/engrenages/couple_conique_acier/a1_18.prj},{NB=michaud_chailly_A1-18-30-6},{MAT=Acier},{M=4.0},{RAP=1.5 : 1},{NBR=30},{D1=25},{D2=124.6},{D3=60},{D4=120},{B=30},{L1=18.0},{L2=46.4},{L3=68},{L4=40},{L5=31.5},{CP=29.5},{G=1.900},{INFOS=INFOTEXTE},{INFO1=a1_18.txt},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Matière
ⁿ/ₐ
M
Module
ⁿ/ₐ
D1
H7
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
B
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
CP
Couple
[Nm]
G
[kg]
Michaud Chailly A1-18-16-...
A1-18-16-1
Acier
4.0
20
70.0
50
64
19
11.0
32.9
50
29
21.0
11.1
0.420
Michaud Chailly A1-18-18-...
A1-18-18-1
Acier
4.0
20
78.0
50
72
22
16.0
41.0
60
36
27.0
15.6
0.640
Michaud Chailly A1-18-20-...
A1-18-20-1
Acier
4.0
20
85.9
50
80
24
16.0
43.5
65
39
28.0
20.8
0.810
Michaud Chailly A1-18-22-...
A1-18-22-1
Acier
4.0
20
93.9
50
88
26
12.0
40.9
65
37
24.0
27.9
0.940
Michaud Chailly A1-18-25-...
A1-18-25-1
Acier
4.0
20
105.9
60
100
30
12.0
42.7
70
38
23.0
41.9
1.400
Michaud Chailly A1-18-30-...
A1-18-30-1
Acier
4.0
25
125.9
60
120
30
18.0
47.9
85
42
27.9
67.5
2.000
Michaud Chailly A1-18-40-...
A1-18-40-1
Acier
4.0
30
165.8
80
160
30
20.0
53.2
110
48
32.9
138.0
4.200
Michaud Chailly A1-18-16-...
A1-18-16-9
Acier
4.0
20
70.6
50
64
22
12.5
36.5
58
32
20.6
12.7
0.470
Michaud Chailly A1-18-20-...
A1-18-20-9
Acier
4.0
20
85.2
50
80
22
15.0
38.4
55
33
26.3
12.7
0.700
Michaud Chailly A1-18-16-...
A1-18-16-6
Acier
4.0
20
71.0
50
64
25
12.5
38.9
65
36
19.3
14.3
0.500
Michaud Chailly A1-18-24-...
A1-18-24-6
Acier
4.0
20
100.7
60
96
25
12.0
35.6
52
31
23.5
14.3
1.010
Michaud Chailly A1-18-20-...
A1-18-20-6
Acier
4.0
20
87.0
50
80
30
18.0
51.1
85
48
27.3
29.5
0.950
Michaud Chailly A1-18-30-...
A1-18-30-6
Acier
4.0
25
124.6
60
120
30
18.0
46.4
68
40
31.5
29.5
1.900
Michaud Chailly A1-18-15-...
A1-18-15-2
Acier
4.0
20
67.5
40
60
28
10.0
41.0
75
38
16.9
14.6
0.410
Michaud Chailly A1-18-30-...
A1-18-30-2
Acier
4.0
25
123.8
60
120
28
15.0
39.4
55
33
28.8
14.6
1.600
Michaud Chailly A1-18-20-...
A1-18-20-2
Acier
4.0
20
87.4
50
80
30
13.0
48.0
100
45
21.9
35.0
0.970
Michaud Chailly A1-18-40-...
A1-18-40-2
Acier
4.0
30
163.7
80
160
30
20.0
45.7
70
40
33.7
35.0
3.300
Michaud Chailly A1-18-16-...
A1-18-16-7
Acier
4.0
20
71.8
50
64
30
12.0
43.8
95
41
16.5
20.9
0.600
Michaud Chailly A1-18-40-...
A1-18-40-7
Acier
4.0
30
163.1
80
160
30
20.0
46.4
65
40
36.9
20.9
3.400
Michaud Chailly A1-18-18-...
A1-18-18-7
Acier
4.0
20
79.7
50
72
30
13.8
46.8
108
44
19.5
29.3
0.800
Michaud Chailly A1-18-45-...
A1-18-45-7
Acier
4.0
30
183.0
90
180
30
20.0
49.6
72
43
39.9
29.3
4.900
Michaud Chailly A1-18-16-...
A1-18-16-3
Acier
4.0
20
71.8
50
64
30
17.0
48.3
115
46
20.3
22.9
0.680
Michaud Chailly A1-18-48-...
A1-18-48-3
Acier
4.0
30
194.6
90
192
30
20.0
50.0
70
43
41.9
22.9
5.700
Michaud Chailly A1-18-16-...
A1-18-16-8
Acier
4.0
20
71.9
50
64
30
13.0
44.6
127
42
16.1
24.7
0.660
Michaud Chailly A1-18-56-...
A1-18-56-8
Acier
4.0
30
226.3
90
224
30
20.0
49.0
70
40
42.0
24.7
6.900
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表