Modèle R1-01-SKF - Roulement rigide à billes ouvert
MICHAUD CHAILLY - Direct Transmission
Roulements
rigides
Powered by
CAD模型選擇
{michaud_chailly_transmission/roulements/rigides/r1_01_skf2.prj},{NB=michaud_chailly_6005/VA201},{DESIGNATION=6005/VA201},{MODELE=R1-01},{REF=6005/VA201},{MARQUE=SKF},{JEU=CN},{CAGE=ACIER},{SPECIFICATION=EXTREME TEMP},{D1=25.000},{D2=47.000},{L1=12.000},{POIDS=0.078},{INFOS=INFOTEXTE},{DD1=32.000},{D11=40.000},{D22=42.200},{R12=0.600},{PITCH=36.000},{DW=6.747},{DDAMIN=28.2},{DDAMAX=},{DAMAX=43.8},{RAMAX=0.6},{LOAD1=11.900},{LOAD2=6.550},{SPEED2=120},{T=250},{Z=10.000},{II=1.000},{BEARING=6005/VA201},{SEALING=No seals},{POPULAR=},{WEB=WWW}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DESIGNATION
Bearing designation
ⁿ/ₐ
MODELE
ⁿ/ₐ
REF
Référence
ⁿ/ₐ
MARQUE
ⁿ/ₐ
JEU
ⁿ/ₐ
CAGE
ⁿ/ₐ
SPECIFICATION
ⁿ/ₐ
D1
[mm]
D2
[mm]
L1
[mm]
POIDS
[kg]
Michaud chailly 6215/VA20...
6215/VA201
R1-01
6215/VA201
SKF
CN
ACIER
EXTREME TEMP
75.000
130.000
25.000
1.180
Michaud chailly 6209/VA20...
6209/VA201
R1-01
6209/VA201
SKF
CN
ACIER
EXTREME TEMP
45.000
85.000
19.000
0.416
Michaud chailly 6206/VA20...
6206/VA201
R1-01
6206/VA201
SKF
CN
ACIER
EXTREME TEMP
30.000
62.000
16.000
0.198
Michaud chailly 6212/VA20...
6212/VA201
R1-01
6212/VA201
SKF
CN
ACIER
EXTREME TEMP
60.000
110.000
22.000
0.776
Michaud chailly 6304/VA20...
6304/VA201
R1-01
6304/VA201
SKF
CN
ACIER
EXTREME TEMP
20.000
52.000
15.000
0.144
Michaud chailly 6217/VA20...
6217/VA201
R1-01
6217/VA201
SKF
CN
ACIER
EXTREME TEMP
85.000
150.000
28.000
1.791
Michaud chailly 6204/VA20...
6204/VA201
R1-01
6204/VA201
SKF
CN
ACIER
EXTREME TEMP
20.000
47.000
14.000
0.100
Michaud chailly 6210/VA20...
6210/VA201
R1-01
6210/VA201
SKF
CN
ACIER
EXTREME TEMP
50.000
90.000
20.000
0.453
Michaud chailly 6004/VA20...
6004/VA201
R1-01
6004/VA201
SKF
CN
ACIER
EXTREME TEMP
20.000
42.000
12.000
0.067
Michaud chailly 6205/VA20...
6205/VA201
R1-01
6205/VA201
SKF
CN
ACIER
EXTREME TEMP
25.000
52.000
15.000
0.128
Michaud chailly 6307/VA20...
6307/VA201
R1-01
6307/VA201
SKF
CN
ACIER
EXTREME TEMP
35.000
80.000
21.000
0.456
Michaud chailly 6211/VA20...
6211/VA201
R1-01
6211/VA201
SKF
CN
ACIER
EXTREME TEMP
55.000
100.000
21.000
0.607
Michaud chailly 6202/VA20...
6202/VA201
R1-01
6202/VA201
SKF
CN
ACIER
EXTREME TEMP
15.000
35.000
11.000
0.045
Michaud chailly 6207/VA20...
6207/VA201
R1-01
6207/VA201
SKF
CN
ACIER
EXTREME TEMP
35.000
72.000
17.000
0.287
Michaud chailly 6005/VA20...
6005/VA201
R1-01
6005/VA201
SKF
CN
ACIER
EXTREME TEMP
25.000
47.000
12.000
0.078
Michaud chailly 6203/VA20...
6203/VA201
R1-01
6203/VA201
SKF
CN
ACIER
EXTREME TEMP
17.000
40.000
12.000
0.065
Michaud chailly 6201/VA20...
6201/VA201
R1-01
6201/VA201
SKF
CN
ACIER
EXTREME TEMP
12.000
32.000
10.000
0.037
Michaud chailly 6214/VA20...
6214/VA201
R1-01
6214/VA201
SKF
CN
ACIER
EXTREME TEMP
70.000
125.000
24.000
1.083
Michaud chailly 6213/VA20...
6213/VA201
R1-01
6213/VA201
SKF
CN
ACIER
EXTREME TEMP
65.000
120.000
23.000
1.011
Michaud chailly 6303/VA20...
6303/VA201
R1-01
6303/VA201
SKF
CN
ACIER
EXTREME TEMP
17.000
47.000
14.000
0.112
Michaud chailly 6306/VA20...
6306/VA201
R1-01
6306/VA201
SKF
CN
ACIER
EXTREME TEMP
30.000
72.000
19.000
0.350
Michaud chailly 6208/VA20...
6208/VA201
R1-01
6208/VA201
SKF
CN
ACIER
EXTREME TEMP
40.000
80.000
18.000
0.365
Michaud chailly 6305/VA20...
6305/VA201
R1-01
6305/VA201
SKF
CN
ACIER
EXTREME TEMP
25.000
62.000
17.000
0.226
Michaud chailly 6308/VA20...
6308/VA201
R1-01
6308/VA201
SKF
CN
ACIER
EXTREME TEMP
40.000
90.000
23.000
0.627
Michaud chailly 6312/VA20...
6312/VA201
R1-01
6312/VA201
SKF
CN
ACIER
EXTREME TEMP
60.000
130.000
31.000
1.722
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表