目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SKILLAIR active carbon filter
Metalwork
FRL units
SKILLAIR Series
SKILLAIR active carbon filter
Powered by
CAD模型選擇
{metalwork/frl_units/skillair_series/skillair_active_carbon_filter/active_carbon_filter_asmtab.prj},{NB=3488003A},{SIZE=200},{G=WITHOUT END PLATES},{GX='WITHOUT END PLATES','WITHOUT END PLATES','1/4','G 1/4\"','3/8','G 3/8\"','1/2','G 1/2\"'},{TOD=RMSA},{PPATH=parts/active_carbon_filter_asmtpl.prj},{AX=93.5},{B=175},{C=63},{D=55},{E=78.5},{F=36},{H=55.5},{I=27.5},{L=M5 hole},{M=196},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
TOD
Type of drain
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
H
[mm]
I
[mm]
L
ⁿ/ₐ
M
[mm]
3288003A
3288003A
FIL AC 100 RMSA WITHOUT E...
100
RMSA
78
144
50
43
63
26
43
21.5
M4 hole
137
3488003A
3488003A
FIL AC 200 RMSA WITHOUT E...
200
RMSA
93.5
175
63
55
78.5
36
55.5
27.5
M5 hole
196
4488003A
4488003A
FIL AC 300 RMSA WITHOUT E...
300
RMSA
110
195
72
65
92
42
65
32.5
M5 hole
215
6188003A
6188003A
FIL AC 400 RMSA WITHOUT E...
400
RMSA
225÷255
320
116
105
141.4
80
105.4
52.5
M6 hole
378
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表