目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
SOV L 3/2 NC-NO pipe-pipe silenced exhaust
Metalwork
Fittings and Accessories
Line on Line
In-line solenoid valve SOV L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_sov_l/sov_l_pp_se_asmtab.prj},{NB=9069016U},{IDNR=},{V2=1.000},{CODE=9069016U},{REF=SOV L 3/2 NC Ø1/4-Ø1/4},{O=1/4},{A=49.4},{A2=24.5},{B=57.5},{C=14.7},{D=6.4},{E=11.4},{I=14.6},{I1=20},{PPATH=parts/sov_l_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
I
[mm]
I1
[mm]
9069016
9069016
SOV L 3/2 NC Ø6-Ø6
6
49.4
57.5
14.7
6.4
11.4
14.6
20
906M016
906M016
SOV L 3/2 NC Ø6-Ø6 M8
6
49.4
57.5
14.7
6.4
11.4
14.6
20
9069116
9069116
SOV L 3/2 NO Ø6-Ø6
6
49.4
57.5
14.7
6.4
11.4
14.6
20
9069016U
9069016U
SOV L 3/2 NC Ø1/4-Ø1/4
1/4
49.4
57.5
14.7
6.4
11.4
14.6
20
906M016U
906M016U
SOV L 3/2 NC Ø1/4-Ø1/4 M8
1/4
49.4
57.5
14.7
6.4
11.4
14.6
20
9069116U
9069116U
SOV L 3/2 NO Ø1/4-Ø1/4
1/4
49.4
57.5
14.7
6.4
11.4
14.6
20
9069024
9069024
SOV L 3/2 NC Ø8-Ø8
8
57.3
63.5
18.7
9.1
13.8
18.7
24
906M024
906M024
SOV L 3/2 NC Ø8-Ø8 M8
8
57.3
63.5
18.7
9.1
13.8
18.7
24
9069124
9069124
SOV L 3/2 NO Ø8-Ø8
8
57.3
63.5
18.7
9.1
13.8
18.7
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表