目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Fitting A23 block Y, Female 90
Metalwork
Fittings and Accessories
Fittings
Standard fitting A
Standard fitting A23
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/standard_fittling_a/standard_fitting_a23/standard_fitting_a23.prj},{NB=2123002},{IDNR=},{CODE=2123002},{REF=A23},{F=1/4},{CH=17},{P=11.0},{L=32.0},{L1=18.0},{INFO=Catalogue},{VER=2},{DA=16.000},{T1=14.000},{T2=17.000},{H=11.000},{G=13.157}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
F
Thread
ⁿ/ₐ
CH
Ch
[mm]
P
[mm]
L
[mm]
L1
[mm]
2123001
2123001
A23
1/8
13
8.0
26.5
14.5
2123002
2123002
A23
1/4
17
11.0
32.0
18.0
2123003
2123003
A23
3/8
20
11.5
36.5
20.5
2123004
2123004
A23
1/2
25
14.0
44.5
26.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表