目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Tee, intermediate R5 F-E PLUS
Metalwork
Fittings and Accessories
Fittings
Fittings series F-E Plus
Tee, intermediate R5 F-E PLUS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e_plus/tee_intermediate_r5_f_e_plus/tee_intermediate_r5_f_e_plus.prj},{NB=2FP0503},{CODE=2FP0503},{REF=RL5 F-E P},{DI=6},{L=19.0},{L1=38.0},{D=4.5},{E=11.5},{VERS=2.000},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
L
[mm]
L1
ⁿ/ₐ
D
[mm]
E
[mm]
2FP0501
2FP0501
RL5 F-E P
4
16.7
33.4
2.5
9.5
2FP0503
2FP0503
RL5 F-E P
6
19.0
38.0
4.5
11.5
2FP0504
2FP0504
RL5 F-E P
8
21.3
42.6
6.5
13.5
2FP0505
2FP0505
RL5 F-E P
10
23.3
46.6
8.0
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表