目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Staright, conical, male R1C F-E PLUS
Metalwork
Fittings and Accessories
Fittings
Fittings series F-E Plus
Straight, conical, male R1C F-E PLUS
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_e_plus/staright_conical_male_r1c_f_e_plus/staright_conical_male_r1c_f_e_plus.prj},{NB=2FP1C09},{CODE=2FP1C09},{REF=RL1/C F-E P},{DI=8},{F=1/8},{FX=10.287},{CH=13},{CH1=6},{P=6.2},{L=26.0},{D=6.2},{E=14.3},{HX=3.4},{HY=5.1},{VERS=4},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
ⁿ/ₐ
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2FP1C02
2FP1C02
RL1/C F-E P
4
1/8
10
3
6.2
18.5
3.1
11.3
2FP1C07
2FP1C07
RL1/C F-E P
6
1/8
12
4
6.2
22.5
4.1
13.5
2FP1C08
2FP1C08
RL1/C F-E P
6
1/4
12
4
8.5
22.3
4.1
13.2
2FP1C09
2FP1C09
RL1/C F-E P
8
1/8
13
6
6.2
26.0
6.2
14.3
2FP1C10
2FP1C10
RL1/C F-E P
8
1/4
14
6
8.5
25.5
6.2
15.8
2FP1C11
2FP1C11
RL1/C F-E P
8
3/8
14
6
9.0
24.9
6.2
16.6
2FP1C13
2FP1C13
RL1/C F-E P
10
1/4
16
7
8.5
28.9
7.2
17.7
2FP1C14
2FP1C14
RL1/C F-E P
10
3/8
16
8
9.0
26.0
8.2
17.7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表