目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Central tee, female technopolymer RL35/F
Metalwork
Fittings and Accessories
Fittings
Automatic fittings
Technopolymer fittings
Central tee, female technopolymer RL35/F
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/automatic_fittings/technopolymer_fittings/central_female_rl35f/central_female_rl35f.prj},{NB=2L35F09},{CODE=2L35F09},{REF=RL35/F},{DI1=8},{F=1/8},{CH=12},{E=14.0},{E1=13.8},{L=40.4},{L1=27.7},{P=7},{INFO=Catalogue},{V1=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI1
Ø Diameter
[mm]
F
[mm]
CH
[mm]
E
[mm]
E1
[mm]
L
[mm]
L1
[mm]
P
[mm]
2L35F01
2L35F01
RL35/F
4
M5
8
9.0
9.2
32.8
15.3
4
2L35F06
2L35F06
RL35/F
6
M5
8
9.0
11.3
36.0
16.4
4
2L35F07
2L35F07
RL35/F
6
1/8
12
14.0
11.3
38.0
26.5
7
2L35F08
2L35F08
RL35/F
6
1/4
14
17.0
11.3
38.0
28.2
8
2L35F09
2L35F09
RL35/F
8
1/8
12
14.0
13.8
40.4
27.7
7
2L35F10
2L35F10
RL35/F
8
1/4
14
17.0
13.8
40.4
29.4
8
2L35F13
2L35F13
RL35/F
10
1/4
14
17.0
16.0
46.6
33.0
8
2L35F14
2L35F14
RL35/F
10
3/8
17
21.0
16.0
46.6
38.0
10
2L35F16
2L35F16
RL35/F
12
3/8
17
21.0
19.5
50.4
40.3
10
2L35F17
2L35F17
RL35/F
12
1/2
19
23.8
19.5
50.4
42.8
11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表