目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
INTERMEDIATE FOOT
Metalwork
Actuators
Rodless cylinder series PU
Accessories
Powered by
CAD模型選擇
{metalwork/actuators/rodless_pu/accessories/ifoot_asmtab.prj},{NB=Foot-W0950327038-32},{CODE=W0950327038},{DI=32},{VERS=2},{AB=6.6},{AH=3},{AO=33},{AT=4.0},{TR=73},{UH=85},{WG=30},{PPATH=ifoot_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Diameter
[mm]
AB
[mm]
AH
[mm]
AO
[mm]
AT
[mm]
TR
ⁿ/ₐ
UH
[mm]
WG
Weight
[g]
Foot-W0950257038-25
W0950257038
25
5.5
2
28
3.5
60
70
16
Foot-W0950327038-32
W0950327038
32
6.6
3
33
4.0
73
85
30
Foot-W0950407038-40
W0950407038
40
9.0
3
38
4.5
90
105
42
Foot-W0950507038-50
W0950507038
50
9.0
10
43
12.0
106
122
121
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表