目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Mini-cylinders series ISO 6432
Metalwork
Actuators
Mini-cylinders series ISO 6432
Mini-cylinders series ISO 6432 configurator
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/mini_cyl_ser_iso_6432/iso_6432_asmtab.prj},{NB=1010120000ZP/0-0-0-0-0-0-},{DI=12},{TYPE=101},{EX=0},{HUB=0},{MAT=Z},{SE=P},{AC1=0},{AC2=0},{AC3=0},{AC4=0},{AC5=0},{E=},{INFO=Catalogue},{S=4.000},{AM=16},{BE=M16x1.5},{D=19},{D1=6},{G=6},{EE=M5},{L3=17},{L4=10},{KK=M6},{KW=8},{KV=24},{NA=17},{NBX=17},{SW=10},{CH=5},{K=3.5},{PPATH=iso_6432_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
S
[mm]
AM
(+0.0/-2.0)
[mm]
BE
Thread
ⁿ/ₐ
CD
ØCD (H9)
[mm]
D
ØD
[mm]
D1
ØD1
[mm]
G
[mm]
EE
Thread
ⁿ/ₐ
EW
EW (d13)
[mm]
L
[mm]
LL
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
ⁿ/ₐ
L6
[mm]
KK
Thread
ⁿ/ₐ
XC
XC (±1)
[mm]
WF
WF (±1.2)
[mm]
KW
[mm]
KV
[mm]
MR
[mm]
NA
[mm]
NBX
NB
[mm]
SW
[mm]
CH
[mm]
K
[mm]
1010080000ZP
1010080000ZP
8
3.000
12
M12x1.25
4
16.7
4
6
M5
8
6.5
86
10
12
10
46
46
M4
64
16.000
7
19
12
15
15
7
3
3
1010100000ZP
1010100000ZP
10
3.000
12
M12x1.25
4
16.7
4
6
M5
8
6.5
86
10
12
10
46
46
M4
64
16.000
7
19
12
15
15
7
3
3
1010120000ZP
1010120000ZP
12
4.000
16
M16x1.5
6
19
6
6
M5
12
9
104
13
17
10
49
47
M6
75
22.000
8
24
16
17
17
10
5
3.5
1010160000AP
1010160000AP
16
4.000
16
M16x1.5
6
19.7
6
6
M5
12
9
111
13
17
10
56
53
M6
82
22.000
8
24
16
20
18
10
5
3.5
1010200000AP
1010200000AP
20
5.000
20
M22x1.5
8
27.9
8
8
G1/8
16
12
129
14
17
15.5
68
61
M8
95
24.000
10
32
18
28
24
13
7
4.6
1010250000AP
1010250000AP
25
5.000
22
M22x1.5
8
33
10
9
G1/8
16
12
143
17
20
17.1
73
66.5
M10x1.25
104
28.000
10
32
21
30
30
17
8
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表