目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
FOOT - MODEL A
Metalwork
Actuators
Mini-cylinders series ISO 6432
Accessories for ISO 6432
Anchors for cylinders ISO 6432
Powered by
CAD模型選擇
{metalwork/actuators/micro_cyl_ser_iso_6432/accessories/anchors/foot_asmtab.prj},{NB=W0950080001-8},{IDNR=},{CODE=W0950080001},{VER=1},{V1=1},{DI=8},{DIX=8,10},{A=0},{B=0.0},{C=0},{D=12},{XS=24},{AU=11},{AO=5},{NH=16},{TR=25},{US=35},{AB=4.5},{R=10},{E=0.0},{H=0.0},{N=0.0},{N1=0.0},{S=3},{XA=0},{SA=0},{WEIGHT=22},{R1=0.000},{BH=0.000},{ND=0.000},{TG=0.000},{DH=0.000},{SL=0.000},{PPATH=../foot/foot_asmtpl.prj},{PREVIEW=foot_6432_asmtab.bmp}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
H
[mm]
S
[mm]
XA
[mm]
SA
[mm]
WEIGHT
Weight
[g]
W0950080001
W0950080001
0
0.0
0
12
0.0
0.0
3
0
0
22
W0950120001
W0950120001
0
0.0
0
16
0.0
0.0
4
0
0
42
W0950200001
W0950200001
0
0.0
0
22
0.0
0.0
5
0
0
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表