目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
STAINLESS STEEL FORK-MODEL GK-M
Metalwork
Actuators
Stainless steel cylinders
Stainless steel ISO 6432
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/inox_cylinders/mini_cyl_iso_6432/accessories/fixings/fork_ss.prj},{NB=W095X120020-16},{CODE=W095X120020},{DI=16},{DIX=16},{A=12},{B=6},{C=12},{D=M6},{F=24},{L=31},{M=6},{N=16},{WG=20},{ND=6.000},{P=1.000},{BD=10.000},{BL=9.000},{FW=12.000},{VER=31}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
Thread
ⁿ/ₐ
F
[mm]
L
[mm]
M
ØM
[mm]
N
[mm]
WG
Weight
[g]
W095X120020
W095X120020
12
6
12
M6
24
31
6
16
20
W095X200020
W095X200020
16
8
16
M8
32
42
8
22
48
W095X322020
W095X322020
20
10
20
M10x1.25
40
52
10
26
92
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表