目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Gripper 180° with 2 hinged jaws series P9
Metalwork
Actuators
Handling
Pneumatic grippers
Grippers 180° with 2 hinged jaws series P9
Powered by
CAD模型選擇
{metalwork/actuators/handling/pneumatic_grippers/gripper_with_2_hinged_jaws_series_p9/gripper_p9_asmtab.prj},{NB=W1530320180_CLOSED},{CODE=W1530320180},{DC=Hinged gripper P9-32},{OP=2-8},{T=-10 to +80},{B=32},{J=180},{CF=160},{G=1},{AC1=},{AC2=},{WG=0.85},{INFO=Catalogue},{VER=1},{PPATH=gripper_p9_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DC
Description
ⁿ/ₐ
WG
Weight
[kg]
W1530320180
W1530320180
Hinged gripper P9-32
0.85
W1530400180
W1530400180
Hinged gripper P9-40
1.50
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表