目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
COUNTER HINGE FOR MODEL EN - MODEL EL
Metalwork
Actuators
Cylinders serie Electro
Electric cylinder serie ELEKTRO ISO 15552
Accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cylinder_serie_elektro/elektro_iso15552/accessories/fixings/counter_hinge_el_asmtab.prj},{NB=W0950322009-32},{IDNR=},{CODE=W0950322009},{VER=21},{DI=32},{DIX=32},{A=46},{A1=32},{B=18.0},{C=30},{C1=15},{D1=11},{D2=7},{D=12},{E=6.5},{H=10.5},{L=22},{WG=22},{ND=6.000},{P=1.250},{B1=3.000},{SL=30.000},{PPATH=../counter_hinge/counter_hinge_el_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
A
[mm]
A1
[mm]
B
[mm]
C
[mm]
C1
[mm]
D1
[mm]
D2
[mm]
D
[mm]
E
[mm]
H
[mm]
L
[mm]
WG
Weight
[g]
W0950322009
W0950322009
46
32
18.0
30
15
11
7
12
6.5
10.5
22
22
W0950402009
W0950402009
55
36
21.0
36
18
15
9
16
8.5
12.0
28
28
W0950632009
W0950632009
65
42
23.0
40
20
18
11
20
10.5
13.0
35
35
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表