目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Compact stopper cylinder
Metalwork
Actuators
Compact Stopper cylinder
Compact Stopper cylinder configurator
Powered by
CAD模型選擇
{metalwork/actuators/comp_stopper_cyl/comp_stopper_cyl/comp_stopper_cyl_asmtab.prj},{NB=23B0320020XP/31-0--},{IDNR=},{DI=32},{VERS=31.000},{HUBST=0},{AC1=},{AC2=},{INFO=Catalogue},{PPATH=comp_stopper_cyl_asmtpl.prj},{A=47.0},{B2=},{C=20},{D=48.5},{D1=38},{E=6},{F=4},{H=7.5},{O=M6},{O1=5.2},{L=4.5},{Q=G1/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
ⁿ/ₐ
DI
Ø Diameter
[mm]
HUB
Stroke
[mm]
A
[mm]
B
[mm]
B2
[mm]
C
ØC
[mm]
D
[mm]
D1
[mm]
E
ØE H9
[mm]
F
[mm]
G
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
O
[mm]
O1
ØO1
[mm]
L
[mm]
L1
[mm]
N
[mm]
N1
[mm]
Q
[mm]
R
[mm]
WG
Weight
[g]
23B0200015XP
23B0200015XP
20
15
36.5
22.0
12
37.5
26
6
4
53.0
8.0
45.0
M5
4.2
64.5
15.0
M5
210
23B0320020XP
23B0320020XP
32
20
47.0
32.0
20
48.5
38
6
4
64.5
7.5
57.0
M6
5.2
4.5
80.5
20.0
G1/8
420
23B0500030XP
23B0500030XP
50
30
67.0
50.0
32
69.0
53
6
4
75.5
7.5
68.0
M8
6.2
4.5
99.5
30.0
G1/8
1190
23C0800030XP
23C0800030XP
80
30
102.0
82.0
17
50
105.0
76
8
4
126.0
8.5
117.5
8
10
11.0
18.0
M10
8.5
5.5
18
141.0
63.0
G1/8
18.0
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表