BSH - Ball screw
Melucci
Ball screws MTECH
Ball screws MTECH
Powered by
CAD模型選擇
{melucci/viti/ball_screw_nuts/bsh.prj},{NB=BSHR01404-3},{MOD=BSHR01404-3},{D=14},{LL=4.0},{DA=2.500},{DD=32.1},{A=M25x1.5P },{B=10.0},{L=35.0},{L1=11.00},{NN=3.0},{L2=-},{Q=-},{N=1x3 },{LRCA=748},{LRCOA=1609},{K=26}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MOD
Model
ⁿ/ₐ
D
d
[mm]
LL
l - Lead
[mm]
DA
Da - Ball Diameter
[mm]
DD
D
[mm]
A
[mm]
B
[mm]
L
[mm]
L1
[mm]
NN
N
[mm]
L2
[mm]
Q
ⁿ/ₐ
N
n - Circuits number
ⁿ/ₐ
LRCA
Load Rating Ca
[kgf]
LRCOA
Load Rating Coa
[kgf]
BSHR0082.5-2.5
BSHR0082.5-2.5
8
2.5
1.200
17.5
M15x1P
7.5
23.5
10.00
3.0
-
-
2.5x1
189
381
BSHR01002-3.5
BSHR01002-3.5
10
2.0
1.200
19.5
M17x1P
7.5
22.0
3.00
3.2
-
-
3.5x1
277
664
BSHR01004-2.5
BSHR01004-2.5
10
4.0
2.000
25.0
M20x1P
10.0
34.0
3.00
3.0
-
-
2.5x1
400
754
BSHR01204-3.5
BSHR01204-3.5
12
4.0
2.500
25.5
M20x1P
10.0
34.0
13.00
3.0
-
-
3.5x1
804
1649
BSHR01205-3.5
BSHR01205-3.5
12
5.0
2.500
25.5
M20x1P
10.0
39.0
16.25
3.0
-
-
3.5x1
801
1644
BSHR01404-3
BSHR01404-3
14
4.0
2.500
32.1
M25x1.5P
10.0
35.0
11.00
3.0
-
-
1x3
748
1609
BSHR01604-3
BSHR01604-3
16
4.0
2.381
29.0
M22x1.5P
8.0
32.0
4.00
3.2
-
-
1x3
759
1804
BSHR01605-3
BSHR01605-3
16
5.0
3.175
32.5
M26x1.5P
12.0
42.0
19.25
3.0
-
-
1x3
1077
2289
BSHR01610-2
BSHR01610-2
16
10.0
3.175
32.0
M26x1.5P
12.0
50.0
3.00
4.0
3
M4
1x2
675
1316
BSHR02005-3
BSHR02005-3
20
5.0
3.175
38.0
M35x1.5P
15.0
45.0
20.30
3.0
-
-
1x3
1211
2906
BSHR02505-4
BSHR02505-4
25
5.0
3.175
43.0
M40x1.5P
19.0
69.0
32.11
3.0
8
M6
1x4
1724
4904
BSHR02510-4
BSHR02510-4
25
10.0
4.762
43.0
M40x1.5P
19.0
84.0
8.00
6.0
8
M6
1x4
2954
7295
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表