LMKC - LMF/KC Support ball bushing
Melucci
Ball bushing MTECH
LMF/KC
Powered by
CAD模型選擇
{melucci/linear_bushing/lmf_kc/lmkc.prj},{NB=LMKC16UU-5},{ST=LMKC16UU},{BC=5},{DR=16},{DRT=0/-10},{D=28},{DT=0/-16},{L=70},{I=32.0},{D1=48},{K=37},{H=6},{PCD=38},{D1XD2XH=4.5x7.5x4.1},{ECC=15},{C=1230},{CO=2350},{WG=190},{RR=0.840},{HD1=4.5},{HD2=7.5},{HH=4.1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
øD
[mm]
DT
D Tolerance
[μm]
L
+-0.3
[mm]
I
[mm]
D1
[mm]
K
[mm]
H
[mm]
PCD
[mm]
D1XD2XH
d1xd2xh
[mm]
ECC
Eccentricity
ⁿ/ₐ
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMKC60UU-4
LMKC60UU-4
LMKC60UU
4
6
0/-10
12
0/-13
35
15.0
28
22
5
20
3.5x6x3.1
15
323
529
31
LMKC8UU-4
LMKC8UU-4
LMKC8UU
4
8
0/-10
15
0/-13
45
20.0
32
25
5
24
3.5x6x3.1
15
431
784
51
LMKC10UU-4
LMKC10UU-4
LMKC10UU
4
10
0/-10
19
0/-16
55
24.5
40
30
6
29
4.5x7.5x4.1
15
588
1100
98
LMKC12UU-4
LMKC12UU-4
LMKC12UU
4
12
0/-10
21
0/-16
57
25.5
42
32
6
32
4.5x7.5x4.1
15
813
1570
110
LMKC13UU-4
LMKC13UU-4
LMKC13UU
4
13
0/-10
23
0/-16
61
27.5
43
34
6
33
4.5x7.5x4.1
15
813
1570
130
LMKC16UU-5
LMKC16UU-5
LMKC16UU
5
16
0/-10
28
0/-16
70
32.0
48
37
6
38
4.5x7.5x4.1
15
1230
2350
190
LMKC20UU-5
LMKC20UU-5
LMKC20UU
5
20
0/-12
32
0/-19
80
36.0
54
42
8
43
5.5x9x5.1
20
1400
2740
260
LMKC25UU-6
LMKC25UU-6
LMKC25UU
6
25
0/-12
40
0/-19
112
52.0
62
50
8
51
5.5x9x5.1
20
1560
3140
540
LMKC30UU-6
LMKC30UU-6
LMKC30UU
6
30
0/-12
45
0/-19
123
56.5
74
58
10
60
6.6x11x6.1
20
2490
5490
680
LMKC35UU-6
LMKC35UU-6
LMKC35UU
6
35
0/-15
52
0/-22
135
62.5
82
64
10
67
6.6x11x6.1
25
2650
6270
1020
LMKC40UU-6
LMKC40UU-6
LMKC40UU
6
40
0/-15
60
0/-22
151
69.0
96
75
13
78
9x14x8.1
25
3430
8040
1570
LMKC50UU-6
LMKC50UU-6
LMKC50UU
6
50
0/-15
80
0/-22
192
89.5
116
92
13
98
9x14x8.1
25
6080
15900
3600
LMKC60UU-6
LMKC60UU-6
LMKC60UU
6
60
0/-20
90
0/-25
209
95.5
134
106
18
112
11x17x11.1
30
7550
20000
4500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表