LME series - LME Ball bushing
Melucci
Ball bushing MTECH
LME
Powered by
CAD模型選擇
{melucci/linear_bushing/lme/lme_op.prj},{NB=LME25UU-OP-5},{ST=LME25UU-OP},{BC=5},{DR=25},{DRT=+11/-1},{D=40},{DT=0/-11},{L=58},{LT=0/-300},{B=44.1},{BX=44.1},{BT=0/-400},{W=1.85},{D1=37.5},{H=2},{H1=12.5},{AN=60},{ECC=15},{RC=-6},{C=980},{CO=1570},{WG=240},{WX=1.850},{D1X=37.500},{HX=2.000},{ANX=60.000},{RR=1.200},{H1X=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
D Tolerance
[μm]
L
[mm]
LT
L Tolerance
[μm]
B
[mm]
BT
B Tolerance
[μm]
W
[mm]
D1
[mm]
H1
h1
[mm]
AN
Angle
[°]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LME12UU-OP
LME12UU-OP-3
LME12UU-OP
3
12
+8/0
22
0/-9
32
0/-200
22.9
0/-300
1.3
21
7.5
78
12
-4
510
784
42
LME16UU-OP
LME16UU-OP-4
LME16UU-OP
4
16
+9/-1
26
0/-9
36
0/-200
24.9
0/-300
1.3
24.9
10
78
12
-4
774
1180
76
LME20UU-OP
LME20UU-OP-4
LME20UU-OP
4
20
+9/-1
32
0/-11
45
0/-200
31.5
0/-300
1.6
30.3
10
60
15
-6
882
1370
100
LME25UU-OP
LME25UU-OP-5
LME25UU-OP
5
25
+11/-1
40
0/-11
58
0/-300
44.1
0/-400
1.85
37.5
12.5
60
15
-6
980
1570
240
LME30UU-OP
LME30UU-OP-5
LME30UU-OP
5
30
+11/-1
47
0/-11
68
0/-300
52.1
0/-400
1.85
44.5
12.5
50
15
-8
1570
2740
270
LME40UU-OP
LME40UU-OP-5
LME40UU-OP
5
40
+13/-2
62
0/-13
80
0/-300
60.6
0/-400
2.15
59
16.8
50
17
-8
2160
4020
654
LME50UU-OP
LME50UU-OP-5
LME50UU-OP
5
50
+13/-2
75
0/-13
100
0/-300
77.6
0/-400
2.65
72
21
50
17
-13
3820
7940
1700
LME60UU-OP
LME60UU-OP-5
LME60UU-OP
5
60
+13/-2
90
0/-15
125
0/-400
101.7
0/-400
3.15
86.5
27.2
54
20
-13
4700
10000
2000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表