LME AJ - LME Ball bushing
Melucci
Ball bushing MTECH
LME
Powered by
CAD模型選擇
{melucci/linear_bushing/lme/lme_aj.prj},{NB=LME20UUAJ-5},{ST=LME20UUAJ},{BC=5},{DR=20},{DRT=+9/-1},{D=32},{DT=0/-11},{L=45},{LT=0/-200},{B=31.5},{BX=31.5},{BT=0/-300},{W=1.6},{D1=30.3},{H=2},{H1=10},{AN=60},{ECC=15},{RC=-6},{C=882},{CO=1370},{WG=100},{WX=1.600},{D1X=30.300},{HX=2.000},{ANX=60.000},{RR=0.960},{H1X=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[mm]
DRT
dr Tolerance
[μm]
D
[mm]
DT
D Tolerance
[μm]
L
[mm]
LT
L Tolerance
[μm]
B
[mm]
BT
B Tolerance
[μm]
W
[mm]
D1
[mm]
H
h
[mm]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
H1X
h1
[mm]
LME5UUAJ
LME5UUAJ-4
LME5UUAJ
4
5
+8/0
12
0/-8
22
0/-200
14.5
0/-300
1.1
11.5
-
12
-3
167
206
4
0.000
LME8UUAJ
LME8UUAJ-4
LME8UUAJ
4
8
+8/0
16
0/-8
25
0/-200
16.5
0/-300
1.1
15.2
-
12
-3
274
392
17
0.000
LME12UUAJ
LME12UUAJ-4
LME12UUAJ
4
12
+8/0
22
0/-9
32
0/-200
22.9
0/-300
1.3
21
1.5
12
-4
510
784
42
7.500
LME16UUAJ
LME16UUAJ-5
LME16UUAJ
5
16
+9/-1
26
0/-9
36
0/-200
24.9
0/-300
1.3
24.9
1.5
12
-4
774
1180
76
10.000
LME20UUAJ
LME20UUAJ-5
LME20UUAJ
5
20
+9/-1
32
0/-11
45
0/-200
31.5
0/-300
1.6
30.3
2
15
-6
882
1370
100
10.000
LME25UUAJ
LME25UUAJ-6
LME25UUAJ
6
25
+11/-1
40
0/-11
58
0/-300
44.1
0/-400
1.85
37.5
2
15
-6
980
1570
240
12.500
LME30UUAJ
LME30UUAJ-6
LME30UUAJ
6
30
+11/-1
47
0/-11
68
0/-300
52.1
0/-400
1.85
44.5
2
15
-8
1570
2740
270
12.500
LME40UUAJ
LME40UUAJ-6
LME40UUAJ
6
40
+13/-2
62
0/-13
80
0/-300
60.6
0/-400
2.15
59
3
17
-8
2160
4020
654
16.800
LME50UUAJ
LME50UUAJ-6
LME50UUAJ
6
50
+13/-2
75
0/-13
100
0/-300
77.6
0/-400
2.65
72
3
17
-13
3820
7940
1700
21.000
LME60UUAJ
LME60UUAJ-6
LME60UUAJ
6
60
+13/-2
90
0/-15
125
0/-400
101.7
0/-400
3.15
86.5
3
20
-13
4700
10000
2000
27.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表