LMB OP - LMB Ball bushing
Melucci
Ball bushing MTECH
LMB
Powered by
CAD模型選擇
{melucci/linear_bushing/lmb/lmb_op.prj},{NB=LMB12OP-5},{ST=LMB12OP},{BC=5},{DR=3/4''},{DRM=19.05},{DRT=0/-10},{D=1.25''},{DM=31.75},{DT=0/-16},{L=1.625''},{LM=41.275},{LT=0/-200},{B=1.1657''},{BM=29.61},{BT=0/-200},{D1=1.176''},{D1M=29.87},{W=0.0559''},{WM=1.422},{H=0.06''},{HM=1.5},{H1=0.4375''},{H1M=11.1125},{AN=60},{ECC=15},{RC=-6},{C=862},{CO=1370},{WG=104},{ANX=60.000},{RR=0.630},{DRX=0.7500},{DX=1.2500},{LX=1.6250},{BX=1.1657},{D1X=1.1760},{WX=0.0559},{HX=0.0600},{H1X=0.4375}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part Number
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
BC
Ball Circiut
ⁿ/ₐ
DR
dr
[Inch]
DRM
dr
[mm]
DRT
dr Tolerance
[μm]
D
[Inch]
DM
D
[mm]
DT
D Tolerance
[μm]
L
[Inch]
LM
L
[mm]
LT
L Tolerance
[μm]
B
[Inch]
BM
B
[mm]
BT
B Tolerance
[μm]
D1
[Inch]
D1M
D1
[mm]
W
[Inch]
WM
W
[mm]
H1
h1
[Inch]
H1M
h1
[mm]
AN
Angle
[°]
ECC
Eccentricity
[μm]
RC
Radial Clearance
[μm]
C
Basic Load Rating
[N]
CO
Basic Load Rating
[N]
WG
Weight
[g]
LMB08OP
LMB08OP-4
LMB08OP
4
1/2''
12.7
0/-9
0.875''
22.225
0/-13
1.25''
31.75
0/-200
0.9625''
24.46
0/-200
0.8209''
20.853
0.0459''
1.168
0.34''
7.9375
80
12
-4
510
784
42
LMB10OP
LMB10OP-4
LMB10OP
4
5/8''
18.875
0/-9
1.125''
28.575
0/-13
1.5''
38.1
0/-200
1.1039''
28.04
0/-200
1.059''
26.899
0.0559''
1.422
0.375''
9.525
80
12
-4
774
1180
85
LMB12OP
LMB12OP-5
LMB12OP
5
3/4''
19.05
0/-10
1.25''
31.75
0/-16
1.625''
41.275
0/-200
1.1657''
29.61
0/-200
1.176''
29.87
0.0559''
1.422
0.4375''
11.1125
60
15
-6
862
1370
104
LMB16OP
LMB16OP-5
LMB16OP
5
1''
25.4
0/-10
1.5625''
39.688
0/-16
2.25''
57.15
0/-300
1.7547''
44.57
0/-300
1.4687''
37.306
0.0679''
1.727
0.5625''
14.2875
50
15
-6
980
1570
220
LMB20OP
LMB20OP-6
LMB20OP
6
1-1/4''
31.75
0/-12
2''
50.8
0/-19
2.625''
66.675
0/-300
2.0047''
50.92
0/-300
1.8859''
47.904
0.0679''
1.727
0.625''
15.875
50
20
-8
1570
2740
465
LMB24OP
LMB24OP-6
LMB24OP
6
1-1/2''
38.1
0/-12
2.375''
60.325
0/-19
3''
76.2
0/-300
2.4118''
61.26
0/-300
2.2389''
56.87
0.0859''
2.184
0.75''
19.05
50
20
-8
2180
4020
720
LMB32OP
LMB32OP-6
LMB32OP
6
2''
50.8
0/-12
3''
76.2
0/-22
4''
101.6
0/-300
3.1917''
81.07
0/-300
2.8379''
72.085
0.1029''
2.184
1''
25.4
50
25
-13
3820
7940
1310
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表