ST - Element ST09M - ST Miniature stroke slide series
Melucci
Linear Guides CPC
Linear Guide
ST Miniature Stroke Slide Series
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/st_miniature_stroke_slide_series/st_series_9asmtab.prj},{NB=ST9M-V0-N-38-(0)},{TYPE=ST9M},{LS=38},{PL=V0},{AC=N},{POS=0},{H=10},{W2=5.5},{P=20},{W1=9},{H1=5.5},{DXDXG1=6x3.5x3.5},{D=6.000},{DD=3.500},{G1=3.500},{P1=20},{P2=15},{W=20},{H2=7.8},{MXG2=M3x3},{NDM=3},{G2=3.0},{T=1.3},{LR=40},{L2=38.0},{LG=9.0},{N=1},{LB=40},{L1=38.0},{P4=9.0},{NN=1},{C=1590},{C0=2773},{MR0=13.1},{MP0=6.0},{MY0=6.8},{VERS=4},{PPATH=parts/st_series_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Type
ⁿ/ₐ
LS
Max stroke
[mm]
H
[mm]
W2
[mm]
P
[mm]
W1
[mm]
H1
h1
[mm]
DXDXG1
Dxdxg1
ⁿ/ₐ
P1
[mm]
P2
[mm]
W
[mm]
H2
h2
[mm]
MXG2
MxG2
ⁿ/ₐ
T
t
[mm]
LR
Lr
[mm]
L2
[mm]
LG
Lg
[mm]
N
[mm]
LB
Lb
[mm]
L1
[mm]
P4
[mm]
NN
n
[mm]
C
[N]
C0
[N]
MR0
Mr0
[Nm]
MP0
Mp0
[Nm]
MY0
My0
[Nm]
ST9M-V0-N-38
ST9M
38
10
5.5
20
9
5.5
6x3.5x3.5
20
15
20
7.8
M3x3
1.3
40
38.0
9.0
1
40
38.0
9.0
1
1590
2773
13.1
6.0
6.8
ST9M-V0-N-58
ST9M
58
10
5.5
20
9
5.5
6x3.5x3.5
20
15
20
7.8
M3x3
1.3
60
58.0
9.0
2
60
58.0
9.0
2
2080
4170
19.7
16.0
16.0
ST9M-V0-N-78
ST9M
78
10
5.5
20
9
5.5
6x3.5x3.5
20
15
20
7.8
M3x3
1.3
80
78.0
9.0
3
80
78.0
9.0
3
2520
5547
26.2
29.2
29.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表