您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MR-W ZZ Series - Linear guide
Melucci
Linear Guides CPC
Linear Guide
Miniature Linear Guide MR-W Series
Miniature linear guide MR-W SS/ZZ series
Powered by
CAD模型選擇
{melucci/cpc/linear_guide/miniature_mr_w_series/mr_w_ss_zz/mr_w_zz_asmtab.prj},{NB=MR 9WL-ZZ1-V0-N-50.8L-5-15.8-(25.4-0-0-0)},{HIDDEN=1},{PRA=4},{RT=},{LENGTH=WL},{SIZE=9},{ST=ZZ : End Seal + Lubrication Storage},{STNB=ZZ},{BQ=1},{RM=},{PC=V0},{RL=50.8},{PA=},{P1=5},{AG=N},{POS1=25.4},{POS2=0},{POS3=0},{POS4=0},{H=12.0},{W2=6.0},{W1=18},{H1=7.3},{P=30},{P3=0},{DXDXG1=6x3.5x4.5},{D=6.0},{DD=3.5},{G1=4.5},{W=30},{L=50.8},{L1=39.5},{H2=8.8},{P1X=24.0},{P2X=23},{MXG2=M3x3},{NDM=3.000},{G2=3.0},{PHI=1.3},{S=2.6},{T=4.0},{C=0.0},{C0=0.0},{MR0=0},{MP0=0},{MY0=0},{BW=0},{RW=940},{VERS=50.000},{PPATH=../parts/mr_w_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
MOD
Model Code
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
ST
Seal type
ⁿ/ₐ
P2
End hole pitch
[mm]
H
[mm]
W2
[mm]
W1
[mm]
H1
[mm]
P
[mm]
P3
[mm]
DXDXG1
Dxdxg1
[mm]
W
[mm]
L
[mm]
L1
[mm]
H2
h2
[mm]
P1X
[mm]
P2X
[mm]
MXG2
Mxg2
[mm]
PHI
Ø
[mm]
S
S1
[mm]
T
[mm]
RW
Rail Weight
[g/m]
MR 15WL-ZZ1-V0-N-74.9L-6-...
MR 15WL
15
ZZ : End Seal + Lubricati...
28.900
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
74.9
57.6
12.3
35.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 15WN-ZZ1-V0-N-55.7L-6-...
MR 15WN
15
ZZ : End Seal + Lubricati...
9.700
16.0
9.0
42
9.5
40
23
8x4.5x4.5
60
55.7
38.5
12.3
20.0
45
M4x4.5
1.8
3.3
4.5
2818
MR 12WL-ZZ1-V0-N-60L-6-14
MR 12WL
12
ZZ : End Seal + Lubricati...
14.000
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
60.0
46.0
10.3
28.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 12WN-ZZ1-V0-N-44.9L-6-...
MR 12WN
12
ZZ : End Seal + Lubricati...
38.900
14.0
8.0
24
8.5
40
0
8x4.5x4.5
40
44.9
31.0
10.3
15.0
28
M3x3.5
1.3
3.1
4.5
1472
MR 9WL-ZZ1-V0-N-50.8L-5-1...
MR 9WL
9
ZZ : End Seal + Lubricati...
15.800
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
50.8
39.5
8.8
24.0
23
M3x3
1.3
2.6
4.0
940
MR 9WN-ZZ1-V0-N-39.4L-5-3...
MR 9WN
9
ZZ : End Seal + Lubricati...
34.400
12.0
6.0
18
7.3
30
0
6x3.5x4.5
30
39.4
27.9
8.9
12.0
21
M3x3
1.3
2.6
4.0
940
MR 7WL-ZZ1-V0-N-40.8L-5-5...
MR 7WL
7
ZZ : End Seal + Lubricati...
5.800
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
40.8
30.1
7.1
19.0
19
M3x3
1.1
1.9
3.2
516
MR 7WN-ZZ1-V0-N-31.9L-5-2...
MR 7WN
7
ZZ : End Seal + Lubricati...
26.900
9.0
5.5
14
5.2
30
0
6x3.5x3.5
25
31.9
21.2
7.1
10.0
19
M3x3
1.1
1.9
3.2
516
MR 3WL-ZZ1-V0-N-20.1L-4-1...
MR 3WL
3
ZZ : End Seal + Lubricati...
16.100
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
20.1
15.1
3.5
8.0
0
M2x1.4
0.3
0.8
1.8
105
MR 3WN-ZZ1-V0-N-15L-4-11
MR 3WN
3
ZZ : End Seal + Lubricati...
11.000
4.5
3.0
6
2.7
15
0
4x2.4x1.5
12
15.0
10.0
3.5
4.5
0
M2x1.4
0.3
0.8
1.8
105
MR 2WL-ZZ1-V0-N-17.4L-3.4...
MR 2WL
2
ZZ : End Seal + Lubricati...
4.000
4.0
3.0
4
2.6
10
0
2.8x1.8x1.0
10
17.4
11.9
3.2
6.5
0
M2x1.3
0.0
0.0
1.3
69
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表