MCBQI2 - Rod locking cylinders
MEDAN
Air cylinders
Standard Cylinders
MCBMI/MCBQV2/MCBQI2/MCBQV-Rod locking cylinders
Powered by
CAD模型選擇
{medan/air_cylinders/standard_cylinders/mcbxx/mcbqi2_asmtab.prj},{NB=MCBQI2-11-50-50_POS_0},{TUBE=50},{A=32},{AA=18},{AB=34},{AC=15},{AD=10},{AF=40},{AR=8},{AS=24},{XB=106},{BF=10.0},{B2=24},{C=37},{D=46.5},{G=20.0},{H=40},{K=31.0},{L=16.0},{WF=37},{Y=90},{NB1=0},{O=46.5},{X=65},{XZ=179},{XZM=180},{XZN=244},{XZP=177},{XZQ=227},{XZT=175},{XLY=170},{XZF=123},{XMAG=30},{TK=22},{ROTS=23.000},{ROT=0.000},{MODEL=MCBQI2},{AE=M16 x 1.5},{B1=16},{CD=-},{DD=G 1/4},{E=-},{E1=65},{E2=65},{EA=M16x1.5},{EB=G1/8},{J=4},{KK=-},{LL=-},{R=8.0},{T=M8 x 14L},{U=8.5},{UC=8.5},{UD=-},{UD1=16},{UD2=M8x1.25x18L},{Y1=-},{ZC=-},{XZB=233},{MB=-},{N=-},{P=-},{XF=-},{S=M8 x 1.25},{HOLDER=HV2},{STYLE=11},{STROKE=50},{POS=0},{MAGNET=},{SWITCH=},{WL=},{NSW=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
MODEL
Model
ⁿ/ₐ
TUBE
Tube I.D.
[mm]
A
[mm]
B
[mm]
BF
[mm]
B1
ⁿ/ₐ
D
[mm]
DD
ⁿ/ₐ
E1
[mm]
E2
[mm]
EA
[mm]
EB
ⁿ/ₐ
G
[mm]
H
[mm]
J
ⁿ/ₐ
K
[mm]
L
[mm]
R
[mm]
T
ⁿ/ₐ
U
[mm]
UC
[mm]
UD1
[mm]
UD2
[mm]
WF
[mm]
Y
[mm]
ZB
[mm]
MCBQI2-11-32-50_POS_0
MCBQI2
32
22
94
7.5
10
32.5
G 1/8
47
47
M10x1.25
G1/8
12.0
30
4
30.5
20.0
5.0
M6 x 12L
4.5
4.5
12
M6x1.0x15L
26
60
180
MCBQI2-11-40-50_POS_0
MCBQI2
40
24
105
10.0
13
38.0
G 1/4
54
53
M12x1.25
G1/8
16.0
35
4
34.0
14.5
6.0
M6 x 12L
5.3
5.3
12
M6x1.0x15L
30
70
205
MCBQI2-11-50-50_POS_0
MCBQI2
50
32
106
10.0
16
46.5
G 1/4
65
65
M16x1.5
G1/8
20.0
40
4
31.0
16.0
8.0
M8 x 14L
8.5
8.5
16
M8x1.25x18L
37
90
233
MCBQI2-11-63-50_POS_0
MCBQI2
63
32
121
10.0
16
56.5
G 3/8
75
78
M16x1.5
G1/8
20.0
45
4
33.0
16.0
8.0
M8 x 14L
8.0
8
16
M8x1.25x18L
37
90
248
MCBQI2-11-80-50_POS_0
MCBQI2
80
40
128
10.0
21
72.0
G 3/8
95
95
M20x1.5
G1/4
25.0
45
4
35.5
20.5
10.0
M10 x 16L
9.0
9
18
M10x1.5x19L
46
110
284
MCBQI2-11-100-50_POS_0
MCBQI2
100
40
138
10.0
21
89.0
G 1/2
114
115
M20x1.5
G1/4
25.0
55
4
37.0
19.0
10.0
M10 x 16L
13.0
13
18
M10x1.5x19L
51
110
299
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表