MCSS-BS-L-Mounted to body - Stroke absorber at extension end
MEDAN
Air cylinders
Slider Cylinder
MCSS-Slide cylinder
Powered by
CAD模型選擇
{medan/air_cylinders/slider_cylinder/mcss/mcss_front_absorber_l.prj},{NB=MCSS-12L-BS(Mounted to the body)},{TUBEID=12},{ORDER=MCSS-12L-BS},{A=9.5},{B=31.0},{C=14.5},{D=16.0},{E=38.5},{E1=6},{F=11.0},{M=M8x1},{MM=8.000},{MP=1.000},{MAC=MDSC-0806-3-N},{P=M4x16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TUBEID
Tube I.D
[mm]
ORDER
Order code
ⁿ/ₐ
A
Mounted to body
[mm]
B
Mounted to body
[mm]
C
Mounted to body
[mm]
D
Mounted to body
[mm]
E
Mounted to body
[mm]
E1
Mounted to body
[mm]
F
Mounted to body
[mm]
M
Mounted to body
[mm]
MAC
Mounted to body
ⁿ/ₐ
P
Mounted to body
[mm]
MCSS-8L-BS
8
MCSS-8L-BS
7.0
23.0
14.0
15.5
38.5
6
11.0
M8x1
MDSC-0806-3-N
M3x16
MCSS-12L-BS
12
MCSS-12L-BS
9.5
31.0
14.5
16.0
38.5
6
11.0
M8x1
MDSC-0806-3-N
M4x16
MCSS-16L-BS
16
MCSS-16L-BS
11.0
37.0
17.5
19.0
45.5
8
12.7
M10x1
MDSC-1008-3-N
M5x16
MCSS-20L-BS
20
MCSS-20L-BS
13.0
47.0
23.5
26.0
67.5
12
19.0
M14x1.5
MDSC-1412-3-N
M6x25
MCSS-25L-BS
25
MCSS-25L-BS
16.0
53.5
23.5
26.5
67.5
12
19.0
M14x1.5
MDSC-1412-3-N
M8x25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表