目錄: MecVel
Created: 29.06.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MecVel
HP5 - Attuatore Lineare Elettrico
MecVel
HP5
Powered by
CAD模型選擇
{mecvel/hp5/hp5_asmtab.prj},{NB=HP5/0100/M02/CC-24-63-3400/FECC/No/P0/A0/FCD/No/No/OP(3033.55120) 0},{MOD=HP5},{C=100},{CC=0},{V=M02},{FA=10000},{VEL=4.0},{TM=63},{G=3400},{RR=1:112.7},{VIT=25},{P=10},{FR=Si},{ENC=No},{AP=P0},{AA=A0},{FC=FCD},{VI=No},{AR=No},{FF=OP},{HD=30},{HP=0},{PPATH=hp5_asmtpl.prj},{SD=5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
MOD
Modello
ⁿ/ₐ
V
Versione
ⁿ/ₐ
FA
Forza assiale
[N]
VEL
Velocita
[mm/s]
TM
Taglia motore
ⁿ/ₐ
G
Giri motore
[rpm]
RR
Rapp. riduzione
ⁿ/ₐ
VIT
Vite
[mm]
P
Passo
[mm]
FR
Freno
ⁿ/ₐ
HP5/0100/M01/CC-24-59-340...
HP5
M01
15000
2.0
59
3400
1:112.7
25
5
No
HP5/0100/M02/CC-24-63-340...
HP5
M02
10000
4.0
63
3400
1:112.7
25
10
Si
HP5/0100/M03/CC-24-59-490...
HP5
M03
15000
3.0
59
4900
1:112.7
25
5
No
HP5/0100/M04/CC-24-63-490...
HP5
M04
10000
5.5
63
4900
1:112.7
25
10
Si
HP5/0100/M05/CC-24-63-600...
HP5
M05
4000
20.0
63
6000
1:42.9
25
10
Si
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表