目錄: AMDL - Atelier Mécanique de La Lauch
Created: 06.07.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
AMDL - Atelier Mécanique de La Lauch
R05 - R06 - Demountable steel block for pillar or bushing - round
AMDL - Atelier Mécanique de La Lauch
Guiding Components - MDL standard
Powered by
CAD模型選擇
{mdl/guiding_elements_mdl/r05_r06.prj},{NB=mdl_europe_R05.032.040_40},{REF=R05.032.040},{MAT=Steel},{D1=32},{F=40},{D2=54},{D4=89},{E=15},{MR=35.75},{MQ=48.79},{SCREW=M6},{S=6},{INFO=Information}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
REF
Reference
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
F
[mm]
D2
[mm]
D4
D4=Q
[mm]
E
[mm]
MR
[mm]
MQ
[mm]
SCREW
Screw
[mm]
MDL Europe - R05.032.040
R05.032.040
Steel
32
40
54
89
15
35.75
48.79
M6
MDL Europe - R05.032.050
R05.032.050
Steel
32
50
54
89
15
35.75
48.79
M6
MDL Europe - R05.040.063
R05.040.063
Steel
40
63
65
102
15
41.75
55.15
M8
MDL Europe - R05.040.080
R05.040.080
Steel
40
80
65
102
15
41.75
55.15
M8
MDL Europe - R05.050.080
R05.050.080
Steel
50
80
81
114
15
48.75
59.40
M8
MDL Europe - R05.050.100
R05.050.100
Steel
50
100
81
114
15
48.75
59.40
M8
MDL Europe - R05.063.100
R05.063.100
Steel
63
100
100
140
15
60.00
77.78
M8
MDL Europe - R05.063.125
R05.063.125
Steel
63
125
100
140
15
60.00
77.78
M10
MDL Europe - R05.080.125
R05.080.125
Steel
80
125
118
165
15
70.75
88.39
M10
MDL Europe - R06.032.040
R06.032.040
Steel
32
40
54
89
15
35.75
48.79
M6
MDL Europe - R06.032.050
R06.032.050
Steel
32
50
54
89
15
35.75
48.79
M6
MDL Europe - R06.040.063
R06.040.063
Steel
40
63
65
102
15
41.75
55.15
M8
MDL Europe - R06.040.080
R06.040.080
Steel
40
80
65
102
15
41.75
55.15
M8
MDL Europe - R06.050.080
R06.050.080
Steel
50
80
81
114
15
48.75
59.40
M8
MDL Europe - R06.050.100
R06.050.100
Steel
50
100
81
114
15
48.75
59.40
M8
MDL Europe - R06.063.100
R06.063.100
Steel
63
100
100
140
15
60.00
77.78
M8
MDL Europe - R06.063.125
R06.063.125
Steel
63
125
100
140
15
60.00
77.78
M10
MDL Europe - R06.080.125
R06.080.125
Steel
80
125
118
165
15
70.75
88.39
M10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表