目錄: Maschinenbau Kitz
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Maschinenbau Kitz
End Cap - End cap D28
Maschinenbau Kitz
mk Systems Profile Technology
mk Accessory Components
End Caps
Series D28
Powered by
CAD模型選擇
{maschinenbau_kitz/1_profiltechnik/mk_zubere/endkappen/serie_d28/mk_2582.prj},{NB=mk2582},{ARTIKELNR=mk2582},{BZ1=Endkappe D28},{BZ2=für Profil mk 2060.01},{MTR=PPN 1060},{ABM=60 x 60 mm},{FRB=schwarz},{OBRFL=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
ARTIKELNR
Article number
ⁿ/ₐ
BZ1
Description
ⁿ/ₐ
mk2582
mk2582
End cap D28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表