目錄: MARUYASU
Created: 09.20.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MARUYASU
MMX300-PF - PF
MARUYASU
MINI series
MMX300
PF
Standard
Standard
Powered by
CAD模型選擇
{maruyasu/mini_series/mmx300/pf/standard/standard/standard_pf_asmtab.prj},{NB=MMX300-PF-109-200-150-K-12.5-A(350_0_0_0_0_0)},{TYPE=STD},{MOT=STD},{SPT=PF},{TT=Standard},{W=200},{L=150},{L1=0},{L2=0},{PWX='09','90W'},{PW=90W},{NUM=115},{ST=K-12.5},{MT=A},{V=1},{POD=350},{POT=0},{AN=0},{BWX=200,300,400,500,600,700,800,900,1000},{LX=[150:1000]},{LXIVH=[150:200]},{XCF=0},{PART1=MMX2_PF_FL_1_1},{PART2=MMX300_D_1_1},{PART3=MMX300_PF_T_1_1},{MIDP3=},{PART4=MMX300_PF_T_1_1},{PART5=-},{PART6=-},{PAT7=-},{PART8=-},{PART9=-},{PART10=-},{PART11=-},{PPATH=../../../parts/mmx300_pf_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PW
Power
[W]
MMX300-PF-109-200-150-K-1...
90W
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表