目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
2 plate A-C1 - Plate
Mandelli
STANDARD PLATES AND DIE SETS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_piastre_basi/type_a_2p_c1.prj},{NB=2C1 A 660 P 32 21 Z},{IDNR=},{TYPE=A},{SIZE=660},{A=400},{B=250},{C1=48},{COL=P},{COLX='P','R','S'},{DD2=32},{DD1=30},{DD=32},{BS=21},{BSX=21,22,23,31,32,33,41,42,43,46,47,48,51,52,53},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
2C1 A 601 P 19 21 Z
A
601
125
125
28
19
18
2C1 A 602 P 19 21 Z
A
602
125
125
28
19
18
2C1 A 603 P 19 21 Z
A
603
125
125
38
19
18
2C1 A 604 P 19 21 Z
A
604
160
125
28
19
18
2C1 A 605 P 19 21 Z
A
605
160
125
28
19
18
2C1 A 606 P 19 21 Z
A
606
160
125
38
19
18
2C1 A 607 P 19 21 Z
A
607
160
160
28
19
18
2C1 A 608 P 19 21 Z
A
608
160
160
28
19
18
2C1 A 609 P 19 21 Z
A
609
160
160
38
19
18
2C1 A 610 P 19 21 Z
A
610
200
125
28
19
18
2C1 A 611 P 19 21 Z
A
611
200
125
28
19
18
2C1 A 612 P 19 21 Z
A
612
200
125
38
19
18
2C1 A 613 P 25 21 Z
A
613
200
160
33
25
24
2C1 A 614 P 25 21 Z
A
614
200
160
33
25
24
2C1 A 615 P 25 21 Z
A
615
200
160
48
25
24
2C1 A 616 P 25 21 Z
A
616
200
200
33
25
24
2C1 A 617 P 25 21 Z
A
617
200
200
33
25
24
2C1 A 618 P 25 21 Z
A
618
200
200
48
25
24
2C1 A 619 P 25 21 Z
A
619
250
125
33
25
24
2C1 A 620 P 25 21 Z
A
620
250
125
33
25
24
2C1 A 621 P 25 21 Z
A
621
250
125
48
25
24
2C1 A 622 P 25 21 Z
A
622
250
160
33
25
24
2C1 A 623 P 25 21 Z
A
623
250
160
33
25
24
2C1 A 624 P 25 21 Z
A
624
250
160
48
25
24
2C1 A 625 P 25 21 Z
A
625
250
200
33
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AMF 7800D - Sealing cord
AMF - ANDREAS MAIER Fellbach
17.04.2024
3100 C.S Series - Weighing Indicator
Alfa Instrumentos
23.06.2020
AMF 7800APA - Adapter plate, aluminium
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 2700 - Positioning system for laser marking
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 2950-50 - Magnetic clamping plate for milling PREMIUM LINE
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 7800VPE - Vaccum generator, external
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7110ML - Clamp element, mechanical with increased reach
AMF - ANDREAS MAIER Fellbach
07.12.2023
AMF 7800VSD - Sound absorber
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7800AV - Ball-Valve
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 2990-50 - Magnetic clamping plate for milling ECO LINE
AMF - ANDREAS MAIER Fellbach
17.04.2024
AMF 7110H - Hydraulic Clamping Element, single acting
AMF - ANDREAS MAIER Fellbach
07.12.2023
M and MX - Load Cells
Alfa Instrumentos
23.06.2020
2 plate A-C2 - Plate
Mandelli
09.04.2018
WZ4068 - Steel cylindrical bushing
Mandelli
09.04.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表