目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
WZ4003 - Demountable conical bushing
Mandelli
STANDARD GUIDING ELEMENTS - WZ STANDARD
Powered by
CAD模型選擇
{mandelli/wz_elementi_guida/wz4003.prj},{NB=WZ 4003 30 x 54},{D=30},{A=45},{B=53},{C=48},{H=41},{L=54},{E=36},{S=5},{P=31.5},{S1=48},{MS=45 +0.016},{MAT=Compound Steel HRC 61-63},{INFO=Info},{RX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
D
[mm]
A
[mm]
B
[mm]
C
[mm]
H
[mm]
L
[mm]
E
[mm]
S
[mm]
P
[mm]
S1
[mm]
MS
Mounting seat H6
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
WZ 4003 18 x 40
18
28
34
29
27
40
22
4
20.5
33
28 +0.013
Compound Steel HRC 61-63
WZ 4003 19 x 40
19
28
34
29
27
40
22
4
20.5
33
28 +0.013
Compound Steel HRC 61-63
WZ 4003 24 x 45
24
38
44
39
32
45
29
4
25.5
38
38 +0.016
Compound Steel HRC 61-63
WZ 4003 25 x 45
25
38
44
39
32
45
29
4
25.5
38
38 +0.016
Compound Steel HRC 61-63
WZ 4003 30 x 54
30
45
53
48
41
54
36
5
31.5
48
45 +0.016
Compound Steel HRC 61-63
WZ 4003 32 x 54
32
45
53
48
41
54
36
5
31.5
48
45 +0.016
Compound Steel HRC 61-63
WZ 4003 40 x 63
40
54
63
58
50
63
45
6
36.5
58
54 +0.019
Compound Steel HRC 61-63
WZ 4003 42 x 63
42
54
63
58
50
63
45
6
36.5
58
54 +0.019
Compound Steel HRC 61-63
WZ 4003 50 x 73
50
65
79
74
60
73
55
6
44.5
68
65 +0.019
Compound Steel HRC 61-63
WZ 4003 52 x 73
52
65
79
74
60
73
55
6
44.5
68
65 +0.019
Compound Steel HRC 61-63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表