目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 3 plate Q-C1 - Plate
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_q_3p_c1.prj},{NB=ISO 3C1 Q 660 IEP 32 161 Z},{IDNR=},{TYPE=Q},{SIZE=660},{A=400},{B=250},{C1=48},{COL=IEP},{DD=32},{DD2=32},{DD1=30},{BS=161},{BSX=161,162,163,171,172,173,181,182,183,191,192,193,194},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 3C1 Q 601 IEP 20 161 ...
Q
601
125
125
28
20
19
ISO 3C1 Q 602 IEP 20 161 ...
Q
602
125
125
38
20
19
ISO 3C1 Q 603 IEP 20 161 ...
Q
603
125
125
38
20
19
ISO 3C1 Q 604 IEP 20 161 ...
Q
604
160
125
28
20
19
ISO 3C1 Q 605 IEP 20 161 ...
Q
605
160
125
38
20
19
ISO 3C1 Q 606 IEP 20 161 ...
Q
606
160
125
38
20
19
ISO 3C1 Q 607 IEP 20 161 ...
Q
607
160
160
28
20
19
ISO 3C1 Q 608 IEP 20 161 ...
Q
608
160
160
38
20
19
ISO 3C1 Q 609 IEP 20 161 ...
Q
609
160
160
38
20
19
ISO 3C1 Q 610 IEP 20 161 ...
Q
610
200
125
28
20
19
ISO 3C1 Q 611 IEP 20 161 ...
Q
611
200
125
38
20
19
ISO 3C1 Q 612 IEP 20 161 ...
Q
612
200
125
38
20
19
ISO 3C1 Q 613 IEP 20 161 ...
Q
613
200
160
28
20
19
ISO 3C1 Q 614 IEP 20 161 ...
Q
614
200
160
38
20
19
ISO 3C1 Q 615 IEP 20 161 ...
Q
615
200
160
38
20
19
ISO 3C1 Q 616 IEP 20 161 ...
Q
616
200
200
28
20
19
ISO 3C1 Q 617 IEP 20 161 ...
Q
617
200
200
38
20
19
ISO 3C1 Q 618 IEP 20 161 ...
Q
618
200
200
38
20
19
ISO 3C1 Q 619 IEP 20 161 ...
Q
619
250
125
28
20
19
ISO 3C1 Q 620 IEP 20 161 ...
Q
620
250
125
38
20
19
ISO 3C1 Q 621 IEP 20 161 ...
Q
621
250
125
38
20
19
ISO 3C1 Q 622 IEP 20 161 ...
Q
622
250
160
28
20
19
ISO 3C1 Q 623 IEP 20 161 ...
Q
623
250
160
38
20
19
ISO 3C1 Q 624 IEP 20 161 ...
Q
624
250
160
38
20
19
ISO 3C1 Q 625 IEP 25 161 ...
Q
625
250
200
33
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 430/440/450 - Steel demountable bushing
Mandelli
09.04.2018
WZ4019 - Demountable pillar
Mandelli
09.04.2018
WZ7031-32-41-51-55 - Meterlube sintered demountable bushing
Mandelli
09.04.2018
ISO ST - Retaining clamps
Mandelli
09.04.2018
AMF 7110M - Clamp element, mechanical
AMF - ANDREAS MAIER Fellbach
07.12.2023
3 plate A-C3 - Plate
Mandelli
09.04.2018
RT - Retaining washer for demountable pillars
Mandelli
09.04.2018
3 plate C-C1 - Plate
Mandelli
09.04.2018
ISO 631/651/655 - Meter bronze plated demountable bushing
Mandelli
09.04.2018
TR - Accessories for ball cage with circlip ad retaining unit
Mandelli
09.04.2018
WZ4020 - Straight pillar
Mandelli
09.04.2018
Vl - Accessories for ball cage with circlip ad retaining unit
Mandelli
09.04.2018
WZ4026 - Cylindrical bushing for ball guiding
Mandelli
09.04.2018
WZ4024 - Ball cage with circlip and retaining unit
Mandelli
09.04.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表