目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 3 plate C-C1 - Plate
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_c_3p_c1.prj},{NB=ISO 3C1 C 660 IEP 32 161 Z},{IDNR=},{TYPE=C},{SIZE=660},{A=400},{B=250},{C1=48},{COL=IEP},{DD=32},{BS=161},{BSX=161,162,163,171,172,173,181,182,183,191,192,193,194},{CM=Z},{DD1=30},{DD2=32}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C1
[mm]
DD1
d1
[mm]
DD2
d2
[mm]
ISO 3C1 C 601 IEP 20 161 ...
C
601
125
125
28
19
20
ISO 3C1 C 602 IEP 20 161 ...
C
602
125
125
38
19
20
ISO 3C1 C 603 IEP 20 161 ...
C
603
125
125
38
19
20
ISO 3C1 C 604 IEP 20 161 ...
C
604
160
125
28
19
20
ISO 3C1 C 605 IEP 20 161 ...
C
605
160
125
38
19
20
ISO 3C1 C 606 IEP 20 161 ...
C
606
160
125
38
19
20
ISO 3C1 C 607 IEP 20 161 ...
C
607
160
160
28
19
20
ISO 3C1 C 608 IEP 20 161 ...
C
608
160
160
38
19
20
ISO 3C1 C 609 IEP 20 161 ...
C
609
160
160
38
19
20
ISO 3C1 C 610 IEP 20 161 ...
C
610
200
125
28
19
20
ISO 3C1 C 611 IEP 20 161 ...
C
611
200
125
38
19
20
ISO 3C1 C 612 IEP 20 161 ...
C
612
200
125
38
19
20
ISO 3C1 C 613 IEP 25 161 ...
C
613
200
160
33
24
25
ISO 3C1 C 614 IEP 25 161 ...
C
614
200
160
48
24
25
ISO 3C1 C 615 IEP 25 161 ...
C
615
200
160
48
24
25
ISO 3C1 C 616 IEP 25 161 ...
C
616
200
200
33
24
25
ISO 3C1 C 617 IEP 25 161 ...
C
617
200
200
48
24
25
ISO 3C1 C 618 IEP 25 161 ...
C
618
200
200
48
24
25
ISO 3C1 C 619 IEP 25 161 ...
C
619
250
125
33
24
25
ISO 3C1 C 620 IEP 25 161 ...
C
620
250
125
48
24
25
ISO 3C1 C 621 IEP 25 161 ...
C
621
250
125
48
24
25
ISO 3C1 C 622 IEP 25 161 ...
C
622
250
160
33
24
25
ISO 3C1 C 623 IEP 25 161 ...
C
623
250
160
48
24
25
ISO 3C1 C 624 IEP 25 161 ...
C
624
250
160
48
24
25
ISO 3C1 C 625 IEP 25 161 ...
C
625
250
200
33
24
25
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 419 - Demountable pillar
Mandelli
09.04.2018
AMF 2950-50 - Magnetic clamping plate for milling PREMIUM LINE
AMF - ANDREAS MAIER Fellbach
07.12.2023
ISO 3 plate Q-C2 - Plate
Mandelli
09.04.2018
ISO 3 plate D-C2 - Plate
Mandelli
09.04.2018
3 plate C-C2 - Plate
Mandelli
09.04.2018
RM6031_32_41_51_55 - Metercoat demountable bushing
Mandelli
09.04.2018
ISO 420 - Straight pillar with thread
Mandelli
09.04.2018
WZ4003 - Demountable conical bushing
Mandelli
09.04.2018
2 plate A-C1 - Plate
Mandelli
09.04.2018
ISO - Washer for pillar DP 3019/ISO 419
Mandelli
05.07.2018
RA - Accessories for ball cage with circlip ad retaining unit
Mandelli
09.04.2018
WZ4022 - Pillar with central collar
Mandelli
09.04.2018
AMF 2990-50 - Magnetic clamping plate for milling ECO LINE
AMF - ANDREAS MAIER Fellbach
17.04.2024
SI - Accessories for ball cage with circlip ad retaining unit
Mandelli
09.04.2018
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表