目錄: Mandelli
Created: 29.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Mandelli
ISO 3 plate A-C2 - Plate
Mandelli
STANDARD STEEL DIE SETS - ISO STANDARD
Powered by
CAD模型選擇
{mandelli/iso_piastre_basi/iso_type_a_3p_c2.prj},{NB=ISO 3C2 A 660 IEP 32 161 Z},{IDNR=},{TYPE=A},{SIZE=660},{A=400},{B=250},{C2=48},{COL=IEP},{DD=32},{DD2=32},{DD1=30},{BS=161},{BSX=161,162,163,171,172,173,181,182,183,191,192,193,194},{CM=Z}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
[mm]
B
[mm]
C2
[mm]
DD2
d2
[mm]
DD1
d1
[mm]
ISO 3C2 A 601 IEP 20 161 ...
A
601
125
125
23
20
19
ISO 3C2 A 602 IEP 20 161 ...
A
602
125
125
28
20
19
ISO 3C2 A 603 IEP 20 161 ...
A
603
125
125
38
20
19
ISO 3C2 A 604 IEP 20 161 ...
A
604
160
125
23
20
19
ISO 3C2 A 605 IEP 20 161 ...
A
605
160
125
28
20
19
ISO 3C2 A 606 IEP 20 161 ...
A
606
160
125
38
20
19
ISO 3C2 A 607 IEP 20 161 ...
A
607
160
160
23
20
19
ISO 3C2 A 608 IEP 20 161 ...
A
608
160
160
28
20
19
ISO 3C2 A 609 IEP 20 161 ...
A
609
160
160
38
20
19
ISO 3C2 A 610 IEP 20 161 ...
A
610
200
125
23
20
19
ISO 3C2 A 611 IEP 20 161 ...
A
611
200
125
28
20
19
ISO 3C2 A 612 IEP 20 161 ...
A
612
200
125
38
20
19
ISO 3C2 A 613 IEP 25 161 ...
A
613
200
160
28
25
24
ISO 3C2 A 614 IEP 25 161 ...
A
614
200
160
38
25
24
ISO 3C2 A 615 IEP 25 161 ...
A
615
200
160
48
25
24
ISO 3C2 A 616 IEP 25 161 ...
A
616
200
200
28
25
24
ISO 3C2 A 617 IEP 25 161 ...
A
617
200
200
38
25
24
ISO 3C2 A 618 IEP 25 161 ...
A
618
200
200
48
25
24
ISO 3C2 A 619 IEP 25 161 ...
A
619
250
125
28
25
24
ISO 3C2 A 620 IEP 25 161 ...
A
620
250
125
38
25
24
ISO 3C2 A 621 IEP 25 161 ...
A
621
250
125
48
25
24
ISO 3C2 A 622 IEP 25 161 ...
A
622
250
160
28
25
24
ISO 3C2 A 623 IEP 25 161 ...
A
623
250
160
38
25
24
ISO 3C2 A 624 IEP 25 161 ...
A
624
250
160
48
25
24
ISO 3C2 A 625 IEP 25 161 ...
A
625
250
200
28
25
24
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表