目錄: MACHINE ENGINEERING CORPORATION
Created: 08.09.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MACHINE ENGINEERING CORPORATION
X3016B
MACHINE ENGINEERING CORPORATION
INDEX
Direct Connection with Motor
Powered by
CAD模型選擇
{machine_engineering/index/direct_connecton_with_motor/x3016b_asmtab.prj},{NB=X3016B-A},{CNSORDERNO=X3016B-A},{TP=Standard},{DN=6},{MV=Single-Phase 100 VAC},{E1=4},{PPATH=x3014_asmtpl.prj},{VER=6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
order number
ⁿ/ₐ
TP
Type
ⁿ/ₐ
DN
Divading No.
ⁿ/ₐ
MV
Motor Voltage
ⁿ/ₐ
X3016B-A
X3016B-A
Standard
6
Single-Phase 100 VAC
X3016B-C
X3016B-C
Standard
6
Single-Phase, Three-Phase...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表