目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BO-10 - Bouchon conique inox
LYPSIS
E3-Regulation
Powered by
CAD模型選擇
{lypsis/e3-regulation/bo_10.prj},{NB=lypsis_bo10_0106892},{CODE=0106892},{M=M10x1,00},{L=8},{SW=5},{D=10.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
c-Lypsis
ⁿ/ₐ
M
[mm]
L
[mm]
SW
[mm]
D
[mm]
lypsis_bo10_0106887
0106887
M5x0,50
5
3
5.000
lypsis_bo10_0106888
0106888
M6x0,75
7
3
6.000
lypsis_bo10_0106889
0106889
M7x1,00
8
4
7.000
lypsis_bo10_0106890
0106890
M8x0,75
8
4
8.000
lypsis_bo10_0106891
0106891
M9x1,00
8
5
9.000
lypsis_bo10_0106892
0106892
M10x1,00
8
5
10.000
lypsis_bo10_0106893
0106893
M11x1,00
8
6
11.000
lypsis_bo10_0106894
0106894
M12x1,5
8
7
12.000
lypsis_bo10_0106895
0106895
M14x1,50
10
5
14.000
lypsis_bo10_0106896
0106896
R1/8''
8
5
9.728
lypsis_bo10_0106897
0106897
R1/4''
10
7
13.157
lypsis_bo10_0106898
0106898
R3/8''
11
8
16.662
lypsis_bo10_0106899
0106899
R1/2''
13
10
20.955
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SCAP-CE - Cover Cap - Ceramic
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
AZ-0200 - G1/8 Grub screw
Univer
30.06.2016
V3 - Screw Plugs, Cylindrical Knurled thread,no sealant - DME - Mat. 2.0401...
D-M-E
28.02.2022
MAC-620 - Set Screws - Metal Hex Socket Head Hollow Lock
Reid Supply
28.01.2022
PLUG - PLUG
YSC
04.01.2024
ASME ≈B18.3 HSSSFP - Hex Socked Set Screw Flat Point
Fabory
13.02.2023
MAC-620 - Set Screws - Metal Hex Socket Head Hollow Lock
Essentra Components
28.07.2014
TCHC-EP 02 - Vis tête cylindrique hexagonale creuse épaulée acier 12.9 NF
LYPSIS
13.09.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表