目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
BO-01 G - Bouchon conique acier [gaz]
LYPSIS
E3-Regulation
Powered by
CAD模型選擇
{lypsis/e3-regulation/bo_01_g.prj},{NB=lypsis_bo01_g_0107082},{CODE=0107082},{CBSP=R3/8},{D=16.662},{E1=8},{E2MIN=5.1},{E2MAX=7.7},{F=8},{H=11},{MASS=0.012},{CH1=1.000},{CH2=1.000},{CH3=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code article
ⁿ/ₐ
CBSP
C BSP
ⁿ/ₐ
D
[mm]
E1
[mm]
E2MIN
E2 mini
[mm]
E2MAX
E2 maxi
[mm]
F
[mm]
H
[mm]
MASS
[Kg]
LYPSIS - BO-01 G - 010708...
0107083
R1/8
9.728
6
3.1
4.9
5
8
0.003
LYPSIS - BO-01 G - 010708...
0107081
R1/4
13.157
8
4.7
7.3
6
10
0.007
LYPSIS - BO-01 G - 010708...
0107082
R3/8
16.662
8
5.1
7.7
8
11
0.012
LYPSIS - BO-01 G - 010708...
0107080
R1/2
20.955
8
6.4
10
10
13
0.024
LYPSIS - BO-01 G - 010707...
0107079
R3/4
26.441
11
7.7
11.3
14
17
0.048
LYPSIS - BO-01 G - 010711...
0107118
R1''
33.249
13
8.1
12.7
17
19
0.086
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表