目錄: LYPSIS
Created: 06.05.2014
產品目錄的特殊屬性:
Administration centrale avec l'outil PARTproject QA de CADENAS
Electronic test run was passed (CAD compatibility assured)
Dénominations claires et uniques (LINA/NB/KB) -> Compatibilité ERP
LYPSIS
TFHC 05 - Vis tête fraisée hexagonale creuse acier 10.9 [Total]
LYPSIS
E2-Fastening
Powered by
CAD模型選擇
{lypsis/e2-fixation/tfhc05.prj},{NB=lypsis_tfhc_05_1238091},{CODE=1238091},{D=10.0},{L=12},{P=1.50},{A=90},{DK=20-22.4},{K=5.5-6.2},{S=6.0},{T=4.4-3.6},{B=26-32},{DKMAXI=22.400},{KMAXI=6.200},{TMAX=4.400},{B1=26.000},{B2=32.000},{L1=5.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code Article
ⁿ/ₐ
D
[mm]
L
[mm]
P
[mm]
A
A - Data Detection
[°]
DK
DK maxi
[mm]
K
K maxi
[mm]
S
[mm]
T
t
[mm]
B
b
[mm]
LYPSIS - TFHC 05 - 123819...
1238190
2.0
5
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238191
2.0
6
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238192
2.0
8
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238193
2.0
10
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238194
2.0
12
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238195
2.0
16
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238196
2.0
20
0.40
90
4.0
2.0
1.3
0.8
-
LYPSIS - TFHC 05 - 123819...
1238197
2.5
5
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123819...
1238198
2.5
6
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123819...
1238199
2.5
8
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123820...
1238200
2.5
10
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123820...
1238201
2.5
12
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123820...
1238202
2.5
16
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123820...
1238203
2.5
20
0.45
90
5
1.5
1.5
0.8
-
LYPSIS - TFHC 05 - 123800...
1238005
3.0
5
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123800...
1238006
3.0
6
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123800...
1238007
3.0
8
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123800...
1238008
3.0
10
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123800...
1238009
3.0
12
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123820...
1238204
3.0
14
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123801...
1238010
3.0
16
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123820...
1238205
3.0
18
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123801...
1238011
3.0
20
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123801...
1238012
3.0
25
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
LYPSIS - TFHC 05 - 123801...
1238013
3.0
30
0.50
90
6-6.72
1.7-1.86
2.0
1.2-1.1
12-18
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表